Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low-Noise Miniature Thermocouple Connectors

Popular Low Noise Miniature Connectors

$9.46

Item# GMP-E-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $9.46
10-49 $8.42
50-99 $7.95
100-999 $7.57
1000-4999 $7.10
5000+ $6.62

In stock

Lead Time (If not in stock): 4 weeks
Popular Low Noise Miniature Connectors GMP-E-F GMP-E-F
  • Connector Ground Protects Against Electrical Noise Errors
  • Write-On Window for Easy Identification
  • Superior Mechanical Connection Prevents Signal Loss Due to Vibration or Wire Movement
  • Rugged Glass-Filled Nylon Shell Rated to 220\xc2\xb0C (425\xc2\xb0F)

GMP-E-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets
Additional Features


  • Color Code Standard Yes
  • Maximum Ambient Temperature 220°C (425°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid
OMEGA™ GMP miniature low noise connectors are designed to provide easy connection of ground wires to OMEGA™ probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the GMP’s internal hardware. GMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes a WCP-S and WCP-GMP write-on window. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
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
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration