text.skipToContent text.skipToNavigation

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression

$4.32

Item# HSTW-R/S-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $4.32
10-49 $4.10
50-99 $3.89
100-999 $3.67
1000-4999 $3.46
5000+ $3.24

In stock

Lead Time ( If not in Stock): 6 weeks

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression HSTW-R/S-F HSTW-R/S-F
Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression is rated 4.0 out of 5 by 1.
  • y_2020, m_9, d_16, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HSTW-R-S-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • Designed for Suppression of Electromagnetic Interference (EMI)
  • Impedance (\xc2\xb120%): 55 Ohms @ 25 MHz; 90 Ohms @ 100 MHz
  • Extra Heavy Duty Solid Pin Male Connector
  • Removable/Reversible Write-On Windows
  • Temperature Ratings: Ferrite Core Effectiveness: 120\xc2\xb0C (248\xc2\xb0F) LCP Material: 260\xc2\xb0C (500\xc2\xb0F)
  • Color-Coded Calibration, Earth-Tone Colors
  • Cadmium-Free LCP Shell
  • Heavy Duty Construction
  • Accepts Stranded or Solid Wire up to Size 14 AWG
  • Slotted Captive Cover Screws

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features


Product Specs

  • Color Code Standard Yes
  • Maximum Ambient Temperature Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
  • Maximum Wire Size 14 AWG
  • Wire Type Stranded or Solid

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression"

Rated 4 out of 5 by from Great product These were used by our previous company and great value.
Date published: 2016-09-01
  • y_2020, m_9, d_16, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HSTW-R-S-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms