text.skipToContent text.skipToNavigation

Universal Female Thermocouple Connector Mates with Standard Round Pin Male or Subminiature Flat Pin Male Connectors

Item# UST-J-F


Universal Female Thermocouple Connector Mates with Standard Round Pin Male or Subminiature Flat Pin Male Connectors UST-J-F UST-J-F
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Two Connectors in One!
  • Standard Size UST Female Connector Mates with Both Standard and Miniature Male Connectors
  • Rugged Glass-Filled Nylon Shell for High Solvent Resistance and Temperature Rating of 220°C (425°F)
  • Also Mates with Miniature and Standard High Temperature Ferrite Male Connectors
  • Available in K, J, T, E, R/S, U, and N Material

Product Specs

Description

The UST and USTW series has been discontinued. Please see the OSTW as a possible alternative or contact our Temperature Engineering department.

The OMEGA™ UST connector sets a new standard for thermocouple connectors! This standard size connector has all the necessary hardware to assure reliable connections with both round-pin standard and flat-pin miniature connectors.

These Universal Female Thermocouple Connectors are compatible the OSTW Series standard size or the SMPW Series miniature size male connectors

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.