Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cable Clamp Miniature Thermocouple Connectors

Miniature Size Thermocouple Connectors

$30.33

Item# SMPW-CC-E-M-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $30.33
10-49 $27.60
50-99 $26.08
100-999 $24.87
1000-4999 $23.35
5000+ $21.84

In stock

Lead Time (If not in stock): 3 weeks
Miniature Size Thermocouple Connectors SMPW-CC-E-M-5 SMPW-CC-E-M-5
  • Ultimate Thermocouple Connector Plug or Jack
  • Integral Cap, Strain Relief + Cable Clamp
  • New Labor Saving Wire Assembly
  • Fast + Easy Wire Termination

SMPW-CC-E-M-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Pin Shape Flat

OMEGA SMPW thermocouple connectors are 2 pin flat mini size TC connectors designed to connect temperature sensor instrumentation with a temperature controller or process control HMI automation panel. Compatible with any other 2 pin mini size TC connector, 2 pole male thermocouple spade plug or female 2 prong thermocouple jack. 


Thermocouple Connector spade Plug and Jack with Color Codes per ANSI, ASTM and IEC with the thermocouple compensating alloy used are Type K (–AL +CH) Yellow, Type J(–CO +IR)Black, Type T (–CO +CP) Blue, Type E (–CO +CH) Purple, Type N (-NN +NP) Orange, Type R/S (-11 +CP) Green, Type C (-CNX +CPX) Red and uncompensated Type U (–CP +CP) White thermocouple connectors.

This Ultimate Thermocouple Connector design SMPW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the small loose screws typical with the traditional metal thermocouple cable clamp. Included are a metal clamp plate, strain relief and grommets

 

For Bulk packaging, the Connector & Clamp grommets Sold Separately 

Model Number Inside Dia  Outside Dia Length  Description
 SR-SMP-*   1.59 (0.063)  4.77 (0.188)  6.35 (0.25)  Silicone Wire Grommet 
 SSRT-CC-018-(*)  3.18 (0.125)         4.77              (0.188)           6.35           (0.250)      Clamp Silicone Grommet   
SSRT-CC-332-(*)  2.38 (0.094) 
SSRT-CC-116-(*)  1.59 (0.063)
SSRT-CC-132-(*) 0.79 (0.032) 

* Insert package QTY : Select from 5,10,50,100

 


To greatly reduce assembly time use part # SMP-CC-TOOL assembly tool holding fixture with the SMPW-CC connector and integral cable clamp. This combination results in fast reliable TC connection.

Dimensions

SMP-CC-TOOL only 1 required

Fast Assembly sequence using the SMPW-CC-Tool

loading all models
loading all reviews
Rated 5 out of 5 by from Nice evolution Every time I buy a new batch of thermocouple connectors, Omega has done something to make the design more foolproof (always good) and closer to idiot-proof (much harder). This latest design is excellent.
Date published: 2016-03-03
Rated 5 out of 5 by from Good Good product, right dimensions, accurate specifications.
Date published: 2021-04-06
Rated 3 out of 5 by from Good part, poor service Part works great, but it took forever to actually get something that was supposedly in stock.
Date published: 2016-12-05
Rated 5 out of 5 by from Works great. Always work great in our application. Hot environment tested.
Date published: 2023-10-05
Rated 5 out of 5 by from Miniature Size Thermocouple Connectors The product is great and works well for our applications. Availability and customer service could be better though.
Date published: 2022-09-22
Rated 5 out of 5 by from PERFECT CONNECTOR FOR AIRCRAFT APPLICATIONS THESE ARE THE BEST FOR TEMPERATURE PROBE CONNECTIONS FOR SMALL AIRCRAFT, PERFECT FOR THE JOB ON OUR CESSNA 172
Date published: 2022-08-13
Rated 5 out of 5 by from Thermocouple Connector Works as it should. Simple Solution for many Applications. Very happy with it.
Date published: 2021-11-16
Rated 3 out of 5 by from When buying 50 to 100 packs, don't expect grommets Solid, but buyers beware when ordering packs of 50 or 100. It doesn't say in the description, but you have to purchase the grommets separately. Aside from this, a solid product and does the job.
Date published: 2021-04-08
  • y_2024, m_4, d_15, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_25
  • loc_en_US, sid_SMPW-CC-E-M-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do these come in different colors, or does anyone have any DIY tricks for color coding? My applications use these in critical spots and in high volume, where mismatch mistakes can be painful in lost time and troubleshooting.

Asked by: ajIC21
Yes the SMPW connectors are color coded by Thermocouple type so there is no confusion on what should be used in any application.
Answered by: ApplicationsEngineeerANB
Date published: 2021-12-23

I have an Omega HH12A that is about 12 years old. Can I still get the yellow plug with the 1 meter thermocouples?What is the part # and how much each? The Certificate of Traceable Calibration: HH12A 07110271

Asked by: Charley
Thanks for your question Charley. If you are looking for the thermocouples without the adhesive backing you are going to want to look at the SRTC series. Those come with the thermocouple and connector. If you are looking for the thermocouple with a silicone adhesive backing the series you are going to be looking for is the SA1 thermocouples. For the yellow connector, that would be K type thermocouple. The insulation, wire gauge and length can be altered to your specific needs.
Answered by: AndrewA
Date published: 2021-01-15

Why don't you list the thermocouple tolerances (accuracy) in your specifications or manuals?

Asked by: peter1547
Hi Peter1547 Thank you for the feedback. Our thermocouple spec pages provide logo showing "SLE" indicating the probes listed will meet the SLE specifications. SLE specifications are detailed in following link; https://www.omega.com/en-us/colorcodes Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-04-01

What is the measurement tolerance spec on this (SMPW-CC-K-M ) connector?

Asked by: Electrical Engineer CA
Thank you for your inquiry. Thermocouple connectors do not have affect measurement tolerance. Only the thermocouple itself can affect tolerance.
Answered by: Application Engineer MC
Date published: 2023-11-29

What is the CJC value of this thermocouple?

Asked by: Rakesh
Thank you for your inquiry. Connectors do not have CJC value. CJC is automatically provided by the thermometer or meter where the probe that uses this connector is connected to this thermometer/meter.
Answered by: Application Engineer MC
Date published: 2023-10-23

Is there an alternate clamp grommets that do not contain silicone for the thermocouple connectors?

Asked by: Simon C
Thank you for your inquiry. Unfortunately there is not another grommet for this clamp.
Answered by: Application Engineer CB
Date published: 2021-09-01

Are male and female connectors sold separately?

Asked by: Kayrn
Thank you for your inquiry. Yes, the male and female connectors are sold separately
Answered by: Application Engineer SP
Date published: 2023-03-18

What is the weight of SMPW-CC-K-M & SMPW-CC-K-F connectors?

Asked by: Rohit
Thank you for your inquiry. Both SMPW-CC-K-M & SMPW-CC-K-F connectors weigh 0.018 pounds.
Answered by: NorwalkAE_SP
Date published: 2024-02-14
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_SMPW-CC-E-M-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Miniature Size Thermocouple Connector Accessory
$7.06
2 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
3 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
0 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
0 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
48 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
1 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
0 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
1 In Stock
en-US
en
Save Configuration