Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $29.75 |
10-49 | $27.07 |
50-99 | $25.59 |
100-999 | $24.40 |
1000-4999 | $22.91 |
5000+ | $21.42 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
OMEGA SMPW thermocouple connectors are 2 pin flat mini size TC connectors designed to connect temperature sensor instrumentation with a temperature controller or process control HMI automation panel. Compatible with any other 2 pin mini size TC connector, 2 pole male thermocouple spade plug or female 2 prong thermocouple jack.
Thermocouple Connector spade Plug and Jack with Color Codes per ANSI, ASTM and IEC with the thermocouple compensating alloy used are Type K (–AL +CH) Yellow, Type J(–CO +IR)Black, Type T (–CO +CP) Blue, Type E (–CO +CH) Purple, Type N (-NN +NP) Orange, Type R/S (-11 +CP) Green, Type C (-CNX +CPX) Red and uncompensated Type U (–CP +CP) White thermocouple connectors.
This Ultimate Thermocouple Connector design SMPW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the small loose screws typical with the traditional metal thermocouple cable clamp. Included are a metal clamp plate, strain relief and grommets
For Bulk packaging, the Connector & Clamp grommets Sold Separately
Model Number | Inside Dia | Outside Dia | Length | Description |
SR-SMP-* | 1.59 (0.063) | 4.77 (0.188) | 6.35 (0.25) | Silicone Wire Grommet |
SSRT-CC-018-(*) | 3.18 (0.125) | 4.77 (0.188) | 6.35 (0.250) | Clamp Silicone Grommet |
SSRT-CC-332-(*) | 2.38 (0.094) | |||
SSRT-CC-116-(*) | 1.59 (0.063) | |||
SSRT-CC-132-(*) | 0.79 (0.032) |
* Insert package QTY : Select from 5,10,50,100
To greatly reduce assembly time use part # SMP-CC-TOOL assembly tool holding fixture with the SMPW-CC connector and integral cable clamp. This combination results in fast reliable TC connection.
SMP-CC-TOOL only 1 required