text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Verification Thermometers

$63.19

Item# GT-20700T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $63.19
10-24 $60.03
25-49 $58.77
50-99 $56.24
100-199 $54.98
200+ $53.71

In stock

Lead Time ( If not in Stock): 3 weeks

Verification Thermometers GT-20700T GT-20700T
  • Traceable to NIST, DAkkS and most standards through ILAC
  • PFA flouropolymer Safety Coating

Product info

Sensor Type
Glass Bulb
Scale (°C/°F)
°C
Temperature Range
-5°C to 15°C
Accuracy Value
0.5°C
Division
0.5°C
Stem Length
4.9 in ( 125 mm )
Immersion Depth
None
Features
None

Product Specs

  • Compatible Media Freezer
  • Measurement Units °F/°C
  • Wireless No

These thermometers are used to verify sample temperatures in freezers, refrigerators, incubators and ovens with traceability to NIST, DAkkS and most standards through ILAC. Ideal for chemical industry, petrochemistry, pharmaceutical, medical, cosmetic, producers of chemicals, university, dairies, breweries, distillers, beer cellars, refrigeration house, hot houses, scientific institutes, blood banks, refrigeration/freezer/incubator/oven equipment producers and producers of laboratory equipment. Each model features individual serial numbers and a Statement of Accuracy indicating accuracy traceable to NIST. Tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. These thermometers feature PFA flouropolymer safety coating and a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy indicating accuracy traceable to NIST and DAkkS.

en-US
en
Save Configuration