text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Digital Thermometers

$130.41

Item# HH508

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $130.41
10-24 $123.89
25-49 $121.28
50-99 $116.06
100-199 $113.46
200+ $110.85

In stock

Lead Time ( If not in Stock): 6 weeks

Handheld Digital Thermometers HH508 HH508
Handheld Digital Thermometers is rated 4.0 out of 5 by 2.
  • y_2019, m_10, d_16, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HH508, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 125ms
  • REVIEWS, PRODUCT
  • NEMA-4X Dustproof
  • Water/Splash Resistant
  • Warning Beeper with Hi/Lo Setting, Time Setting
  • Clock and Elapsed Time
  • 0.1° Resolution
  • Differential Thermocouple Input
  • Stated Accuracy @ 23 ± 5°C<75% RH
  • Battery Life: 200 Hours
  • Dimensions: 192 H x 91 W x 53 mm D (7.6 x 3.6 x 2.2")
  • Weight: Approx. 9 oz (255 g)

Product info

Category
Thermocouple
Input Type
K, J, T, E, S
Minimum Temperature Measurement
-210°C (-346°F)
Maximum Temperature Measurement
1767°C (1999°F)
Input Connection Type
Miniature Connector
Display Type
4 Digit LCD
Accuracy Value
±(0.1% rdg + 1°C)
Resolution
0.1 or 1°
Supply Power
9 V
Number of channels
1
Communications Protocol
None
Features
MIN/MAX/REL/HOLD Functions

Product Specs

HH508 Single
K/J/E/T/S Input
Backlit LCD
Accepts Type
K/J/E/T/S Thermocouple Inputs
MAX/MIN, AVG, REL, HOLD Functions
Single Input

HH509 Dual
K/J/E/T/S Input Backlit LCD Display
Accepts Types
K/J/E/T/S
Thermocouple Inputs
MAX/MIN, AVG, REL, HOLD Functions
Dual Input with Differential Fun
ction
T1-T2
HH509R has all the same features as HH509
plus includes RS232 interface, cable, and software.


Specifications HH508 HH509
Backlit LCD
No. of Digits 1999 1999
Probe (Type) K/J/E/T/S K/J/E/T/S
Input Channel 1 2
Range °C -210-1767°C -210-1767°C
Range °F -346-1999°F -346-1999°F
Resolution 0.1°/1° 0.1°/1°
Data/Hold
Max/Min
Relative
Hi/Lo Limits
w/Beeper Warning
Display 1 1
T1-T2  
Battery 9 V 9 V
RS-232C    
Auto Power Off
Basic Accuracy 0.1% +1°C 0.1% +1°C

Rated 5 out of 5 by from as advertised This thermometer performs reliably and in conformance with advertised features.
Date published: 2017-07-06
Rated 3 out of 5 by from Is there an upgrade? We purchase stab probes that we use in your handheld thermocouples but the probes break often and the jack that the probe connects to within the thermocouple wears out and no longer holds the probes in place and/or gives false readings due to poor connection. We are using probe type 88301K probes and HH508 handheld thermometer. Is there and upgraded version that we could invest in to prevent having to re-order probes and thermometers due to the issues noted above?
Date published: 2018-08-27
  • y_2019, m_10, d_16, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HH508, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT

How often does the HH508 have to be calibrated.

Asked by: Cotton
  • y_2019, m_10, d_16, h_21CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_HH508, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 111ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration