Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2 Channel 2 Thermocouple Types Wireless and USB Datalogger

High Accuracy J/K Input Thermocouple Thermometers

$236.22

Item# HH802U

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $236.22
5-9 $224.41
10-24 $219.68
25-49 $210.24
50-99 $205.51
100+ $200.79

In stock

Lead Time (If not in stock): 12 weeks
High Accuracy J/K Input Thermocouple Thermometers HH802U HH802U
  • Wireless version available
  • J/K Input
  • High 0.05% Reading Accuracy
  • MAX/MIN/AVG/REL/HOLD

HH802U Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Data Interface
Measurement Type
Input Type
Display
Power
Max Sampling Rate
Additional Feature


The HH802U is a highaccuracy J/K input thermocouplethermometer. HH802U featurestwo 5 digit displays for temperatureand a third display for elapsed time.HH802U also features a built inUSB port for use with the optionalWindows data logging software andcable, as well as a DC power jackfor extended use with the optionalAC adapter. HH802W model replaces the USBport with a built in wireless interfacefor cable free data transmission to aPC when purchased with theoptional wireless receiver andWindows software. The HH802U isa dual input meter and includes a REL recall, Hi/Lo limitrecall and cold junctionadjustment feature.
loading all models
loading all reviews
Rated 5 out of 5 by from Nice Nice for me .I am happy to use a professionnels thermocouple and thermomètre.
Date published: 2016-02-11
Rated 5 out of 5 by from Great product It's a great tool for precision measurements!!!! It has help us monitor our temperatures.
Date published: 2016-10-07
Rated 5 out of 5 by from ok so far, haven't yet fully used User connected it to the software successfully for reading ambient temperature.
Date published: 2023-02-08
Rated 5 out of 5 by from Must buy this thermometer This is exactly what we needed and the shipping was great!
Date published: 2022-01-22
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_HH802U, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is included to export data, software, usb cable?

Asked by: CarlR
To export data you will need to purchase the HH800-SW which will include the Software and USB communication cable.
Answered by: ANBENG
Date published: 2020-04-03

Does this model store data on it, or is the separate Windows program required in order to log the data over time?

Asked by: DSmart
No internal memory for storage is available for this model. Requires software running on a PC to log data.
Answered by: ANBENG
Date published: 2020-04-03

Does this device comes with calibration certificate?

Asked by: HamidM
The HH802U comes with a NIST Certificate without temperature points.
Answered by: Applications Engineer ANB
Date published: 2023-02-13

What type of thermocouple connector (type K) does this unit accept? Is it a standard size or a miniature thermocouple connector?

Asked by: Klovus
The HH802W accepts a male miniature Thermocouple connector with the flat blades.
Answered by: ApplicationsEngineeerANB
Date published: 2023-12-04

Optional AC Adaptor Where can I found this?

Asked by: smurf
Thank you for your inquiry. Please click link https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/hygrothermometers/p/HH800-ADAPTOR
Answered by: Application Engineer CB
Date published: 2020-11-11

How does the wireless data work for the HH802W? What is the "wireless dongle" mentioned in the manual?

Asked by: Tron527
The Dongle plugs into the computers USB connection and is the receiver for the signal sent from the meter.
Answered by: ApplicationsEngineeerANB
Date published: 2023-04-26
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_HH802U, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
AC adaptor 110Vac 2-pin U.S plug (USB models only)
$26.40
11 In Stock
Wireless High Accuracy Data Logger/Thermometers
$30.45
5 In Stock
en-US
en
Save Configuration