Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2 Channel 7 Thermocouple Types Wireless and USB Datalogger

Wireless High Accuracy Data Logger/Thermometers

$314.17

Item# HH806AU

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $314.17
5-9 $298.46
10-24 $292.18
25-49 $279.61
50-99 $273.33
100+ $267.04

In stock

Lead Time (If not in stock): 12 weeks
Wireless High Accuracy Data Logger/Thermometers HH806AU HH806AU
  • Dual Inputs
  • 7 Thermocouple Types
  • Triple Display
  • Data Logging

HH806AU Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Data Interface
Measurement Type
Input Type
Maximum Samples
Display
Power
Additional Feature


Description

The HH806 represents the top ofthe line in the HH800 series ofhandheld thermometers. All of theHH806 versions feature exceptional0.05% basic accuracy and include atriple display as well as data loggingcapabilities. The HH806U andHH806W can both store up to 128samples on demand, at the press ofa button and up to 1,024 in datalogging mode, at a user specifiedlogging interval. The HH806AU andHH806AW expand the data loggingcapabilities further and allowstorage of up to 256 samples ondemand and up to 16,000 in datalogging mode. All versions of theHH806 feature three easy to readdisplays. Two 41/2 digit displays areselectable for T1 or T2 and the third6 digit display can be used forT1-T2 or to show the current dateand time. Windows software isavailable for all models and includedwith the HH806AW. Software is compatible with Windows 10.

SPECIFICATIONS
Measurement Range:
    Type K: -200 to 1372°C (-328 to 2501°F)
    Type J: -210 to 1200°C (-346 to 2192°F)
    Type T: -200 to 400°C (-328 to 752°F)
    Type E: -220 to 1000°C (-364 to 1832°F)
    Type R: 0 to 1767°C (32 to 3212°F)
    Type S: 0 to 1767°C (32 to 3212°F)
    Type N: -50 to 1300°C (-58 to 2372°F)
Accuracy: Stated accuracy at 23°C ±5°C, <75% RH
Type K/J/T/E: ±(0.05% rdg + 0.3°C) -50 to 1372°C ±(0.05% rdg + 0.7°C) -50 to -210°C ±(0.05% rdg + 0.6°F) -58 to 2501°F ±(0.05% rdg + 1.4°F) -58 to -346°F
Type N: ±(0.05% rdg + 0.8°C) -50 to 0°C ±(0.05% rdg + 0.4°C) 0 to 1300°C ±(0.05% rdg + 1.6°F) -58 to 32°F ±(0.05% rdg + 0.8°F) 32 to 2372°F
Type R/S: ±(0.05% rdg + 2 0°C to 1767°C ±(0.05% rdg + 4 32°F to 3212°F
Operating Environment: 0 to 50°C (32 to 122°F) at <70% RH
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% RH with battery removed
Battery: 4 x 1.5V "AAA" (included)
Dimensions: 160 H x 83 W x 38 mm D (6.3 x 3.3 x 1.5")
Wireless Features:
    Frequency Range: USA 900 MHz European 868.0 to 868.6 MHz
    Current Consumption: 5 to 20 mA
    Approximate Range: 25 m (75')
loading all models
loading all reviews
Rated 1 out of 5 by from Chemist: I don't recommend this product. The logger is very difficult to use, and the instructions are very poorly written. I loaded the software for the wireless data collection, and upon rebooting the PC as instructed, my computer crashed. It was so bad that I had to conduct a restore on the PC. It is unfortunate. The logger itself seems to be ruggedly constructed and of good quality - just can't use it as intended.
Date published: 2019-08-12
Rated 5 out of 5 by from As described easy to learn. I purchased this to track internal concrete temperature. Excellent unit. Was confused at first and called. They actually took the time to do so. President Kulish Design co
Date published: 2017-07-10
Rated 5 out of 5 by from Omega has what our lab needs! I'm not the end user but the lab said that Omega was the best company for this product.
Date published: 2023-08-17
Rated 5 out of 5 by from Hip hip Thermometer This unit is awesome. Handy, works great, very accurate. My efficient and effectiveness has blow through the roof.
Date published: 2023-07-27
Rated 5 out of 5 by from Amazing product Amazing product, having shipped the item to South Africa; obtained the unit within the stipulated time.
Date published: 2022-11-16
Rated 5 out of 5 by from Omega HH806AW Temperature Logger This instrument fills a void in providing a wireless transfer of data files via a radio modem. Easy to use and clear instructions.
Date published: 2017-08-10
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_HH806AU, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can you download data from the logger while it is still recording temperatures or can the data download with the HH800-SW software only happen while the datalogger is in an idle mode (turned on but not recording temps)?

Asked by: mtwar
Thank you for the inquiry. Meter must be in idle mode in order to begin data download steps. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-12-20

Is the software that goes with the HH800 series for USB data logging compatible with with a Windows 10 operating system? The data sheet only mentions Windows 2000 and XP.

Asked by: Dust117
Hello, per the data sheet, the HH800-SW and the HH800W-RSW both allow real-time data logging to a PC. For wireless enable meters HH800W-RSW comes with both the software and wireless receiver, while for meters with USB, HH800-SW comes with the software and a USB cable. Both versions of software (compatible with Windows&reg; 10) are identical and can work interchangeably. Please contact our Tech Support if we can be of any further assistance. Thank you.
Answered by: Jane
Date published: 2023-03-17

1) Is HH800-SW available for Linux? 2) Is HH800-SW available for Matlab/Simulink?

Asked by: Jott
The HH800-SW is only qualified for use on Windows operating systems.
Answered by: ANB ENG
Date published: 2020-07-19

1) What is the sampling rate? Is the sampling rate adjustable, and if so, to what values? 2) For the HH806AU model, is the only way to upload data to a PC is using the software that you sell for windows?

Asked by: RM500
The measurement interval is settable from 1 second to 23 Hrs 59 Minutes and 59 Seconds. The meters sampling rate is 2.5 times per second and fixed. The separately sold Software HH800-SW is the only way data can be uploaded.
Answered by: AJBENG
Date published: 2019-09-26

Where is the software? Can you link it?

Asked by: Bourne
The Software for all the HH800 series meters would be the HH800-SW and it must be purchased.
Answered by: Applications EngineerANB
Date published: 2023-03-17

Is the software HH800-SW/RSW mandatory to be able to download and logged data from the HH806AU, or can the logged data still be saved just with a USB connection?

Asked by: Stavest
The H800-SW Software is required to download and view the data on a computer or Laptop .
Answered by: Applications EngineerANB
Date published: 2023-01-24

What thermocouple connectors are compatible wit this unit?

Asked by: DBB Asks
Thank you for your inquiry. This device is compatible with the SMPW CONNECTORS.
Answered by: CB Engineer
Date published: 2020-12-21
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_HH806AU, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Wireless High Accuracy Data Logger/Thermometers
$30.45
3 In Stock
AC adaptor 110Vac 2-pin U.S plug (USB models only)
$26.40
10 In Stock
Wireless High Accuracy Data Logger/Thermometers
$26.38
11 In Stock
en-US
en
Save Configuration