Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 & 2 Channel Bluetooth with Free App Thermocouple Datalogger

Bluetooth Data Thermometer

$606.36

Item# HH931T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $606.36
5-9 $576.04
10-24 $563.91
25-49 $539.66
50-99 $527.53
100+ $515.41

In stock

Lead Time (If not in stock): 6 weeks
Bluetooth Data Thermometer HH931T HH931T
  • Free App for Cloud Capability
  • MIL SPEC Shock, Drop and Vibration Rated
  • Data Logging and Wireless Transmission Capability
  • Superior Accuracy ± (0.04% rdg + 0.3°C)

HH931T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Maximum Samples
Display
Power
Data Interface
Additional Feature


Omega’s first cloud capable digital thermometers HH931T and HH932T offer the easiest data logging functionality available, allowing users to record and store up to 1000 time-stamped measurements accurately. You can store unlimited points when connected via the Bluetooth application. This seamless connectivity allows the user to collect, transmit, and store accurate temperature data for analysis or compliance reporting without any additional or third-party software.

Real-time statistical data increases user productivity, process efficiency, and product quality. Displayed on-demand, MIN, MAX, AVG, RNG and STDEV (standard deviation) provide critical process information and diagnostics that allows the user to analyze manufacturing processes on the fly and make immediate adjustments for maximum efficiency and quality

The HH931T single channel and HH932T dual channel meters are compatible with Type K, J, T, E, B, N, R & S thermocouple probes to provide a wide range of temperature measurements from 600 to 1820ºC (1112 to 3308ºF), and they boast a 1000-hour battery life (batteries included). Both meters provide dependable and uninterrupted portable measurement capability without expensive batteries, AC adapters, or chargers.

The HH931T and HH932T are well suited for a wide variety of industries such as pharmaceutical, food, automotive, aluminum, environmental, chemical, and HVAC. The creative ergonomic design makes these instruments easy-to-hold, read, and clean. Designed for one-handed operation, these tools are comfortable to carry and use for extended periods of time.

Omega backs these durable instruments with a standard 3-year warranty and a 2-year calibration guarantee to ensure that your instrument is ready to use when you need it.

Specifications
Basic Accuracy: ±(0.04% |rdg| +0.3°C)
Connector Type: Mini-TC Probe Zero Function: Resolution 0.1°C/°F/K
Display: 4 digit auto-resolution (0.1/1) with backlight and function annunciators
Reading Rate: 3/sec. for readings and TREND indicators
Battery Type: 3 “AA” (IEC LR6, ANSI 15) Alkaline
Battery Life: 1000 hours
Statistics: Min, Max, Avg, Rng, T1-T2 (HH932T Only) and Std Dev
Clock: Real or elapsed time based on mode
Operating Environment
Temperature: -20 to 55°C (-4 to 131°F)
Humidity: 5 to 95%, 10 to 30°C (5 to 95%, 50 to 86°F)
Altitude:0 to 15,092 ft. (0 to 4600 m)
Vibration: Random 10 to 500 Hz, 0.03 g2/Hz
Shock: 30g Half Sine Drop: 4 drops from 1 m (3.3') to concrete
Dimensions: 193 H x 84 W x 28 D mm (7.6 x 3.3 x 1.1')
Weight 362.9 g (12.8 oz)
Communication: Bluetooth low energy technology/version 4.0, 10 m (32.8') range
Internal Data Storage: Last 1000 measurements with time stamp
Storage Modes: Automatic and manual
Remote Operation: Android™, Apple® mobile device applications
Internet Data Collection: Via mobile device app and https://hhthermocloud.omega.com/
Cloud
Data Storage Rate: User programmable, 1s minimum interval
Warranty: 3 year parts and workmanship
Calibration: 2 year guarantee
loading all models
loading all reviews
Rated 1 out of 5 by from App not available / BLE not working App not available for android 13 Not possible to access Bluetooth data with computer Data logger works but not practical for testing.... Manual is missing section / outdated
Date published: 2023-05-15
Rated 1 out of 5 by from Neither the app nor the cloud access work Do not expect the app to work as far as accessing your data. Also don't expect the cloud access to work either. Not worth the money if you are buying for those features.
Date published: 2022-09-13
Rated 1 out of 5 by from Very disappointing This thermometer is not worth the price. There is no manual with it. You have to download a pdf of the website. It does not work like the manual says it will. You can't adjust the date, time, or connect it to the app. The app is also not usable. It will not even connect or allow you to scan for the device and yes, the mobile device I'm using is Bluetooth 4.0 compatible. Very disappointed in the quality and functionality of this device. I have purchased other devices from Omega and they performed great. This however is an exception to that rule.
Date published: 2021-03-18
Rated 1 out of 5 by from Diffs not drop specd Had this unit for about 2-3 years, dropped it today from about a meter, screen cracked and doesnt work any more. Also the logging software is useless and doesnt work
Date published: 2020-10-27
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_HH931T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration