text.skipToContent text.skipToNavigation

Infrared Thermometer and Energy Meter. Measure Temperature and Heat Flow

$1,938.00

Item# OS-650

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,938.00
5-9 $1,841.10
10-24 $1,802.34
25-49 $1,724.82
50-99 $1,686.06
100-199 $1,647.30
200+ $1,624.35

In stock

Lead Time ( If not in Stock): 12 weeks

Infrared Thermometer and Energy Meter. Measure Temperature and Heat Flow OS-650 OS-650
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Non-Contact Digital Infrared Thermometer and Energy Meter
  • Measures Temperature and Heat Flow
  • -29 to 1093°C (-20°F to 2000°F)
  • Peak Hold
  • Locate Insulation Defects
  • Easy to Use!
  • Manual Examples For:
  • R-Values
  • U-Values
  • Determination of Heating/Cooling Costs
  • Energy Loss/Gain Through Walls/Window

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Resolution
Form Factor
Battery Type
Measurement Type
Number of Inputs
Features
Weight

Product Specs

  • Battery life 200 Hours
  • Battery Size 9V
  • Measurement Units °F/°C
  • Number of Batteries Included 1
  • Other Features Switchable
  • Power Source Battery
  • Response Time 1 second

The OS-650 kit is designed to perform energy audits, insulation inspection, and general plant maintenance. The temperature meter uses a non-contact sensor to measure temperatures, while the heat flow meter is an infrared radiometer designed to detect insulation defects, estimate R- values, and measure heat loss through building walls, windows. LCD readouts show temperature and heat flow data which are readily translated into information to determine energy costs.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration