text.skipToContent text.skipToNavigation

Cryogenic Digital Thermometers

$2,635.00

Item# CYD218S-220V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,635.00
5-9 $2,503.25
10-24 $2,450.55
25-49 $2,345.15
50-99 $2,292.45
100+ $2,239.75

In stock

Lead Time ( If not in Stock): 6 weeks

Cryogenic Digital Thermometers CYD218S-220V CYD218S-220V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Single Input for Silicon Diode or RTD (CYD211)
  • Large 5-Digit LED Display
  • Retransmission Analog Output 0 to 10 V or 4 to 20 mA
  • RS-232C Serial Interface and Alarm Relays
  • Eight-Channel Input (CYD218)
  • Eight Simultaneous Displays (CYD218)
  • Range 1.4 to 800 K (CYD218)
  • Serial Interface (CYD218)
  • 16 High/Lo Alarms (CYD218)
  • Datalogging with Memory (CYD218)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Connection Type
Display Type
Accuracy Value
Resolution
Form Factor
Input Voltage
Measurement Type
Number of Inputs
Retransmission/Analog Output
Communications Protocol
Features
Weight

Product Specs

  • Memory Capacity 1500 point storage non-volatile memory or continuous to computer
  • Nominal Current Output Measurement is not isolated from chassis ground
  • Output Type 0 to 10V 4 to 20 mA
  • Response Time ≈ 2 sec

The model CYD211 Temperature Monitor provides the accuracy, resolution, and interface features of a benchtop temperature monitor in an easy to use, compact instrument. With appropriate sensors, the CYD211 measures temperature from 1.4 to 800 K and in difficult sensing conditions, including high vacuum and magnetic fields. Standard features on the CYD211 include alarms, relays, user-configurable analog voltage or current output, and a serial interface. The CYD211 is an ideal choice for liquefied gas storage/monitoring, cryopump control, cryo-cooler, and materials science applications, and for applications that require greater accuracy than thermocouples allow.
The CYD218 has all the features of the CTD211 plus 8 inputs for silicon diodes or PT RTD's, 16 Hi/Lo Alarms, latching or non-latching relays, Data Logging with 1500 point memory and printer output.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Cryogenic Sensors and Accessories
$168.98
0 In Stock
Accessories (Platinum Resistance Temperature Devices - RTD)
RTD, 14 to 873 K (1.8 x 12.1 mm long, 120 mg weight)
$267.63
0 In Stock

en-US
en
Save Configuration