text.skipToContent text.skipToNavigation

OMEGAETTE® Temperature RS-232 Graphic Recorder

$661.18

Item# HH500P

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $661.18
5-9 $628.12
10-24 $614.90
25-49 $588.45
50-99 $575.23
100+ $562.00

In stock

Lead Time ( If not in Stock): 2 weeks

OMEGAETTE® Temperature RS-232 Graphic Recorder HH500P HH500P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Built-in thermal printer for text and graphic printout
  • Dual 5 digits bit font LCD display to provide simultaneous readout of T1 and T2. 10 character text area provide set-up menu for easy set-up
  • The easy access menu buttons and text area in the LCD display provide hierarchical menu operation for system set-up
  • Button group for printer provides the direct access to the most commonly used function for printer control
  • Photo coupler isolated RS-232 port provides the direct connection of data flow to a personal computer with software for Windows 95/98 or Windows NT4.0
  • Dual inputs thermal couple connector provides two inputs for K and J type temperature sensors
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power
Number of channels
Storage
Communications Protocol
Features


Product Specs

The HH500P is a compact handheld dataloggers with a built-in thermal printer. The unit comes with free windows compatible software for use with Windows 95/98/NT. The HH500P takes Type J/K thermocouple with dual inputs. The HH500P can datlog up to 32,000 readings.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

How can I perform a temperature gain or temperature offset in a datalogger HH 500

Asked by: jsoriano
The HH500P does not have an offset feature. If not reading correctly, it would need to be returned for repair and re-calibration.
Answered by: Temperature
Date published: 2019-09-06
  • y_2020, m_9, d_16, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HH500P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration