Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 Channel K Type Thermocouple Meter NIST Traceable

4-Channel Type-K Thermometer with Backlit Display
Warranty
  • RoHS Icon

$175.53

Item# HH501DK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $175.53
5-9 $166.75
10-24 $163.24
25-49 $156.22
50-99 $152.71
100+ $149.20

In stock

Lead Time (If not in stock): 12 weeks
4-Channel Type-K Thermometer with Backlit Display HH501DK HH501DK
  • 4 Inputs with Differential Temperature Measurement
  • 3 1 /2 Digital Display with Backlighting
  • Measures K Thermocouples in °F or °C
  • Read HOLD, MAX Function

HH501DK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power
Number of Channels
Features


The OMEGA™ HH501DK is a rugged, easy to use thermometer with 4 standard miniature connector inputs. It accepts K type thermocouple probes and covers ranges from -50 to 1300°C (-58 to 1999°F). It also provides differential temperature measurement readings of T1-T2, T1-T3, T1-T4, as well as individual readings of the 4 inputs.

Specifications
Temperature Range: -50 to 1300°C (-58 to 1999°F)
Input: Type K thermocouple
Accuracy:
  ±(0.3% rdg + 1°C) -50 to 1000°C
  ±(0.5% rdg + 1°C) 1000 to 1300°C
  ±(0.3% rdg + 2°F) -58 to 1999°F
Display: 3 1/2 digit liquid crystal display (LCD) with maximum reading of 1999
Polarity: Automatic, positive implied, negative polarity indication.
Overrange: (OL) or (-OL) is displayed
Zero: Automatic Low Battery Indication: visual indicator is displayed when battery voltage drops below operating level.
Measurement Rate: 2.5 times Operating Environment: 0 to 50°C @ <70% RH
Storage Temperature: -20 to 60°C, 0 to 80% RH with battery removed from meter
Accuracy: Stated accuracy @ 23°C ±5°C <75% relative humidity. (accuracy specification does not include type K thermocouple probe accuracy)
Dimensions: 195 x 92 x 53 mm (7.7 x 3.6 x 2.1')
Weight: Approx. 250 g (9 oz) including battery
loading all models
loading all reviews
Rated 5 out of 5 by from Design problem I used a shorting bar to check the four inputs to see if they were the same. They indicated the ambient temperature but, when the supplied thermocouples were plugged in, a different ambient temperature was indicated. I assume that this is due to the tolerance of the thermocouple wire. A bigger difficulty was the spacing of the TC receptacles. When all four TCs are plugged in, it is very difficult to remove one of the plugs. It was necessary for me to pry two of them out with a small screwdriver before the other two could be removed. This is a design problem that should never been approved for manufacture.
Date published: 2020-11-23
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH501DK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does it come with a immersion thermocouple probe?

Asked by: Kaushik
The probes that come with the HH501DK are not recommended for immersion and a metal sheathed probe would need to be purchased separately.
Answered by: ApplicationsEngineerANB
Date published: 2020-09-03

Does it have data output such as RS-232 or USB?

Asked by: Anonymous
This unit does not provide a communications output. Specifications are below: Temperature Range: -50 to 1300&deg;C (-58 to 1999&deg;F) Input: Type K thermocouple Accuracy: &plusmn;(0.3% rdg + 1&deg;C) -50 to 1000&deg;C &plusmn;(0.5% rdg + 1&deg;C) 1000 to 1300&deg;C &plusmn;(0.3% rdg + 2&deg;F) -58 to 1999&deg;F Display: 3 1/2 digit liquid crystal display (LCD) with maximum reading of 1999 Polarity: Automatic, positive implied, negative polarity indication. Overrange: (OL) or (-OL) is displayed Zero: Automatic Low Battery Indication: visual indicator is displayed when battery voltage drops below operating level. Measurement Rate: 2.5 times/sec Operating Environment: 0 to 50&deg;C @ &lt;70% RH Storage Temperature: -20 to 60&deg;C, 0 to 80% RH with battery removed from meter Accuracy: Stated accuracy @ 23&deg;C &plusmn;5&deg;C &lt;75% relative humidity. (accuracy specification does not include type K thermocouple probe accuracy) Dimensions: 195 x 92 x 53 mm (7.7 x 3.6 x 2.1&quot;) Weight: Approx. 250 g (9 oz) including battery Thank you for your question.
Answered by: Application Engineer
Date published: 2019-07-03

What is the length of the provided k thermocouples?

Asked by: Joshie
Thank you for your inquiry. The Type K Thermocouple 36&quot; Long.
Answered by: Engineer CB
Date published: 2020-07-25

Does it come with type K thermocouples? Or, I have to buy thermocouples additionally. Is calibration needed before use, or it is already calibrated and tested before shipping? Thanks.

Asked by: ZHENYU
Hi, thanks for connecting with Omega. This unit comes complete with a NIST calibration certificate with no points, user&rsquo;s manual, 4 beaded K Thermocouples, alkaline battery and a rubber boot. Please contact our Tech Support if you have any further questions. Thank you.
Answered by: Jane
Date published: 2019-05-31
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_HH501DK, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration