text.skipToContent text.skipToNavigation

Lab and Test Dial Thermometers

$46.29

Item# HL--10-110C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $46.29
5-9 $43.98
10-24 $43.05
25-49 $41.20
50-99 $40.27
100-199 $39.35
200+ $38.80

In stock

Lead Time ( If not in Stock): 3 weeks

Lab and Test Dial Thermometers HL--10-110C HL--10-110C
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Stainless Steel (except dial)
  • Applications
  • Lab Use
  • Air Testing
  • Asphalt or Cement Testing
  • Chemical, Food, Water or Waste Testing

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Connection Type
Accuracy Value
Resolution/Division
Stem Dia
Stem Length
Series

Product Specs

  • Measurement Units °F/°C

Made entirely of Stainless Steel (except dial). Ideal for lab or testing air, asphalt, babbit, cement, chemicals, food, water, waste, etc. Only available in 8' stem length, plain bushing, no threads, no options. Clear, easy to read.

“HL” Ranges and °Divisions

Fahrenheit
RangeDiv.
25-125°F
-100-100°F
-80-120°F
-40-160°F
0-200°F
0-250°F
20-240°F
50-300°F
50-500°F
100-800°F10°
150-750°F10°
200-1000°F10°
-50-300°F10°
0-220°F10°
50-550°F10°
50-650°F10°
Celsius
RangeDiv.
-50-50°C
-50-100°C
-40-70°C
0-100°C
-10-110°C
-20-120°C
*0-50°C
0-150°C
0-300°C
0-400°C
50-400°C
100-500°C
0-200°C
Dual
RangeDiv.
50-500°F/
10-260°C

200-1000°F/
100-500°C

100-100°F/
-70-40°C

50-300°F/
10-150°C

0-250°F/
-20-120°C

-40-160°F/
-40-70°C

10°
20-240°F/
-10-115°C

25-125°F/
-5-50°C

* Minimum Stem Length - 4'

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms