This robust easy to use handheld device takes and records temperature readings via the attached thermocouple probe. A large touch screen, color display indicates temperature, maximum and minimum readings and will produce a graph of the data. The OM-EL-ENVIROPAD-TC has two functions-Data Logging and Spot Measurement; 1. When in Data Logging mode, the unit can be set-up and left to take temperature readings at pre-determined intervals for a desired length of time. All readings are saved to a file with a date and time stamp in CSV format for up to 65,536 readings. 2. When in Spot Measurement mode the unit can be used as a thermometer to capture one-off temperature readings displayed on screen. This can be repeated for up to 65,536 readings per file. This data can then be downloaded to PC via a USB connection and opened with Microsoft Excel® or our EasyLog software which is available for free from omega.com. The unit is compatible with any J, K, N and T Type thermocouple probes. The protective boot can be removed for cleaning.
Specifications Temperature Measurement Range: Type J: -100 to 1190°C (-148 to 2174°F) Type K: -100 to 1350°C (-148 to 2462°F) Type T: -100 to 390°C (-148 to 734°F) Type N: -100 to 1300°C (-148 to 2372°F) Resolution: 0.1°C (0.1°F) Accuracy: ±(0.2°C + 0.1% rdg) Thermocouple Connection: Female subminiature thermocouple connector Temperature Units: °C or °F selectable Display: Color TFT touch-screen Operation: All parameters configurable via touch screen display; single front panel on/off push button Memory: 65536 readings (per recording) Storage Capacity: 100 files maximum Handheld Data Logger Thermometer with Graphic Display Logging Interval: 1 second, 10 second, 30 second, 1 minute, 5 minute, 30 minute, 1 hour, 6 hour, 12 hour High/Low Alarms: User-selectable alarm thresholds Start Date/Time (Data Logging Mode): Immediate or delayed start PC Connection: Micro-USB via (included) 0.5 m (1.5') USB cable Software: No special software required; unit appears as a mass storage device when connected to PC. Compatible with Windows XP/VISTA/7 (32- and 64-bit) Power: Internal rechargeable (via USB connection) lithium polymer battery (included) Battery Life (On Single Charge): 24 hours typical; 8 hours continuous (depends on recording settings) USB Supply Voltage: 4.5 Vdc minimum, 5.5 Vdc maximum Operating Temperature Range: 0 to 50°C (32 to 122°F) Weight: 201 g (7.1 oz) Dimensions: 107 H x 68 W x 19 mm D (4.21 x 2.67 x 0.75')
Rated 5 out of
5 by
MarkL from
Great insturmentMy paper flatbed recorder finally died after 12 years. We needed charts.
This instrument filled the bill.
Flexibility, safety, and ease-of-use were at the top of the list of requirements when a chemical manufacturer was looking for temperature converters for a mixing station re-design project.