text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Non-Contact Infrared Temperature Probes with mV Output

$69.53

Item# OS-500-STAND

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $69.53
5-9 $66.05
10-24 $64.66
25-49 $61.88
50-99 $60.49
100-199 $59.10
200+ $59.10

In stock

Lead Time ( If not in Stock): 99 weeks

Non-Contact Infrared Temperature Probes with mV Output OS-500-STAND OS-500-STAND
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Handheld Infrared Probe and Electronics Unit with Integral Cable
  • Direct Temperature Readout on a Multimeter or Recorder
  • Linear 1 mV per Degree Analog Output
  • Complete with Battery and 10 High Emissivity Target Labels

Product info

Sensor Type
Infrared
Minimum Temperature Measurement
0°C (0°F)
Maximum Temperature Measurement
260°C (500°F)
Display Type
Not Applilcable
Accuracy Value
±1% rdg
Form Factor
Handheld
Battery Type
Alkaline
Measurement Type
Temperature
Number of Inputs
1
Retransmission/Analog Output
1 mV

Product Specs

  • Battery life 200 Hours
  • Battery Size 9V
  • Measurement Units °F/°C
  • Number of Batteries Included 1
  • Power Source Battery
  • Response Time 1 sec

SPECIFICATIONS
Range: 0 to 260°C (0 to 500°F)
Response Time: 1 sec
Sensitivity:
Accuracy: ±1% rdg
Repeatability: ±1/2% rdg
Emissivity: 0.95, fixed
Min. Target Size: 6.35 mm@ 19.05 mm (1/4' at 3/4')
Target to Distance Ratio: 3:1 beyond 19.05 mm (3/4') distance
Measurement Distance: 6.35 (1/4') min, 152.4 mm (6') max
Spectrum: 8 to 14 microns
Power: 9 V battery
Battery Life: 200 hrs.
Dimensions, Probe: 31.8 dia. 152 mm L (1.25 x 6' )
Dimensions, Power Supply Unit: 63.5 H x 30.5 W x 114.3 mm D (2.5 x 1.2 x 4.5')


Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

en-US
en
Save Configuration