text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

9:1 Pocket Size Infrared Thermometer with Circle Laser

$81.37

Item# OS-PEN9

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $81.37
5-9 $77.30
10-24 $75.67
25-49 $72.42
50-99 $70.79
100+ $69.16

In stock

Lead Time ( If not in Stock): 8 weeks

9:1 Pocket Size Infrared Thermometer with Circle Laser OS-PEN9 OS-PEN9
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 9:1 Optical Ratio with Circular Laser
  • Ergonomic Double Injection Casing for Comfortable Holding and Measuring
  • Pocket Size for Easy Carry and Storage
  • LCD Backlight
  • Simple User Interface for Easy Operation
  • Applications
  • Food Service
  • Building Maintenance
  • General Purpose Spot Checking
5 Year Warranty

Product info

Sensor Type
Infrared
Minimum Temperature Measurement
-33°C (-27°F)
Maximum Temperature Measurement
500°C (932°F)
Display Type
LCD Backlight
Accuracy Value
±2.0% of reading or ±2.0%°C/±3.6°F which one is greater
Resolution
-9.9 to 99.9°C/°F 0.1°C/°F above 100°C or below -10°C /°F 1°C/°F
Form Factor
Pocket Size
Battery Type
Alkaline
Measurement Type
Temperature
Field of View
91 optics ratio
Weight
74 g (2.61 oz) (including battery)

Product Specs

  • Battery life 30 hours continuous use
  • Battery Size AA
  • Measurement Units °F/°C
  • Number of Batteries Included 1
  • Other Features Hold
  • Power Source Battery
  • Response Time 1 second

OMEGA’s OS-PEN9 offers an array of features packaged in a pocket size infrared thermometer. These features include: 9:1 optical ratio with circular laser, an ergonomic double injection casing for comfortable holding and measuring, and a backlit LCD.
Just point, press, and read the display. The easy-to-use interface offers simple intuitive operation for a variety of applications.

Specifications
Range: -33 to 500°C (-27 to 932°F)
Resolution:
    -9.9 to 99.9°C/°F: 0.1°C/°F above 100°C or below
    -10°C /°F: 1°C/°F
Response Time: 1 second
Infrared Accuracy: ±2.0% of reading or ±2.0%°C/±3.6°F which one is greater
Field of View (Distance to Spot): 9:1 optics ratio
Function: Hold, minimum and maximum
Emissivity: 0.95 fixed
Operation Temperature and Humidity: 0 to 50°C (32 to 122°F); < 90 RH%
Storage Temperature and Humidity: 10 to 40°C (50 to 104°F); < 65 RH%
Battery: 1 “AA” (included)
Battery Life: 30 hours continuous use
Display: LCD
Dimensions: 150 L x 25 W x 27 H mm (5.9 x 0.98 x 1.06')
Weight: 74 g (2.61 oz) (including battery)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration