text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Two-Color and Single Color Handheld Infrared Pyrometers

$1,772.00

Item# OS3751

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,772.00
5-9 $1,683.40
10-24 $1,647.96
25-49 $1,577.08
50-99 $1,541.64
100+ $1,506.20

In stock

Lead Time ( If not in Stock): 0 week

Two-Color and Single Color Handheld Infrared Pyrometers OS3751 OS3751
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 119ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • High Functionality Models Available: Dual 2-Color and Single Color Wide Range, Single Color/High Range, Single Color/Mid-Range
  • InGaAs Element Used to Reduce Influence of Emissivity and Provide High Sensitivity and High Accuracy Measurement
  • Measured Value Is Digitally Displayed in the Viewfinder and on Front Panel
  • Target Size of 20 mm (0.8") Can be Measured at a Distance of 4 m (13')
  • By Connecting a K-Type Surface Thermocouple, You Can Measure Low Temperature Surfaces and Compensate for Emissivity
  • Small Size (148 W x 100 H x 70 mm D) and Weight (350 g) Make Long-Term Measurement Easy
  • 500 Readings Maximum Can Be Stored and Replayed
  • Maximum, Minimum and Average Value Math Functions Available
  • Peak and Hold Readings

Product info

Sensor Type
Infrared
Minimum Temperature Measurement
300°C (572°F)
Maximum Temperature Measurement
1000°C (1832°F)
Display Type
LCD digital display 4-digit in viewfinder and on front panel
Accuracy Value
±6°C (11°F)
Resolution
1°C (34°F)
Form Factor
Handheld
Battery Type
Alkaline
Measurement Type
Temperature
Number of Inputs
1
Communications Protocol
RS232C
Field of View
Fixed focus system
Features
Standard
Weight
350 g

Product Specs

  • Battery Run Time 50 hrs at continuous operation
  • Battery Size AA
  • Measurement Units °F/°C
  • Minimum Ambient Temperature 0°C (32°F)
  • Number of Batteries Included 2
  • Power Source Battery or AC power adaptor
  • Response Time 0.25
  • Maximum Ambient Temperature 50°C (122°F)

The OS3750 Series is a small, lightweight handheld thermometer with a clear viewfinder. The thru-the-lens optical system enables it to measure small targets from a long distance. The measured value can be read on the internal digital display in the viewfinder. Three models are available.

The OS3753 IR Pyrometer combines the functions of a 2-color and single color wide range pyrometer in one model. The OS3751 is a single-color medium temperature range model, and the OS3752 is a single-color high temperature range model.

The OS3750 Series can be mounted on a tripod or when there is no room for a tripod, on a fixed location by a universal head (sold separately).

OS3750-SOFT Datalogging Software Datalogging software is available for easy data processing by a personal computer. Three kinds of data management modes are available: real-time trend mode, multi-point monitoring mode by utilizing memory, and 1-point historical trend mode. Graph display, report creation, printing, and data storage can be easily executed. The export of the measured data to worksheet applications is also possible.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  Model Number  OS3750-SOFT
  Environment  OS Windows 95/98NT/ME/XT (minimum 10 MB is required to install)
  Media  CD-R (2m of RS-232C cable with D-Sub 9 pins female connector is attached)
  Readout  Readout of transmitted data by RS-232C from OS3750 Series
  Functions  Display on a personal computer. Data storage and replay. Printer output
  Graphic Display  640 x 480 dots (initial), 1024 x 768 (resized by a personal computer)
  Measurement Mode  Real-time trend mode. Multi-point monitoring mode, 1-point trend mode


  Real-time Trend Multi-Point
Monitoring (30 points)
1-Point Trend
(500 data)
Readout of
Data Stored
  • Real-time trend graph (in real-time trend logging mode)
  • Alarm summary
  • Readout of monitoring data up to 30 point
  • Creation of reports (table, graph)
  • Input of measurement place name and settings of high/low alarms are enabled on each measurement place
  • Grouping each 5-point on table and graph
  • Readout of continuous
    data up to 500 data
  • Display by graph
  • Display of all data
  • Display of specified data
    (100 points/10 points
    selectable
  • Maximum, minimum,
    and average
Datalogging and
Graphic Display
  • Measuring cycle: 0.5 to 10 seconds
  • Chart speed: 10-second, 1-minute, 5-minute, 10-minute, 1-hour, 2-hour screen (6-step selection)
  • Scroll function: Chart time axis can be scrolled after measurement stop or reply of data stored
  • Temperature range: auto-range or fixed range is selectable
  • High/low alarms
Storage Type
  • File for replay of trend graph
  • Storage of 30 points
    data base
 
Export to Excel 97 (*)
  • All data of date, time and
    temperature on real-time trend
  • Alarm summary
  • Monitoring data base table
    up to 30 points
  • Continuous data up
    to 500
Data Stored
  • Maximum 1000 data
    (maximum memory capacity=600kb)
  • • Alarm summary 100 data
    (renewed to updated data)
  • Database up to 30 points
 
Printer Output
  • Real-time trend graph
  • Alarm summary report
  • Table form report
  • Graph form report
  • Historical trend graph
*Requires that Excel 97 has been installed on a personal computer





  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 154ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration