text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Low-Cost Professional Infrared Thermometer with 30:1 Field of View

$232.91

Item# OS423-LS

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $232.91
5-9 $221.26
10-24 $216.61
25-49 $207.29
50-99 $202.63
100+ $197.97

In stock

Lead Time ( If not in Stock): 0 week

Low-Cost Professional Infrared Thermometer with 30:1 Field of View OS423-LS OS423-LS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 124ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Measurement Range OS423-LS: -60 to 800ºC (-76 to 1580ºF), OS423HT-LS: -60 to 1000°C (-76 to 1832°F)
  • Adjustable Emissivity
  • 30:1 Field of View
  • Auto Power-Off
  • Backlit Display with Switch
  • Laser Circle Sighting
  • LCD Error Messages
  • Modes: AVG, DIF, HI/LO ALARM, MAX/MIN, ALARM
  • White LED Light
  • ºC/ºF Selectable
5 Year Warranty

Product info

Sensor Type
Thermocouple Type K
Minimum Temperature Measurement
-60°C (-76°F)
Maximum Temperature Measurement
860°C (1580°F)
Display Type
Backlit Display with Switch
Accuracy Value
±1% of reading or 1°C (1.8°F) whichever is greater (test under Tamb = 23 ±6°C)
Resolution
(-9.9 to 199.9°) 0.1°C (0.1°F)
Form Factor
Handheld
Battery Type
Alkaline
Measurement Type
Temperature
Number of Inputs
1
Field of View
301
Weight
344.8 g (12.16 oz)

Product Specs

  • Battery life Typical 180 minute
  • Battery Size AAA
  • Measurement Mode Infrared
  • Measurement Units °F/°C
  • Number of Batteries Included 2
  • Power Source Battery
  • Response Time 1 sec
  • Maximum Ambient Temperature 23°C (73°F)

The OS423-LS is a fully functional infrared non-contact temperature measuring device. Offered at an economical price, the OS423-LS offers laser sighting, several mathematical modes, and adjustable emissivity. Long battery life, (typical 180 hrs without laser or backlight), is obtained from 2 “AAA” batteries (included) along with automatic shut-off. The 8-14 µm wavelength sensitivity rejects spurious reflections from local lighting.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does this unit come with a certificate of calibration?

Asked by: Anonymous
Thank you for your interest in our products . The OS423-LS does not come with a Certificate of Calibration. For an additional cost a Certificate of Calibration with the OS423-LS is available and can be specified when the order is placed . The part number is OS423-LS-CAL3-IR
Answered by: SAE SAT
Date published: 2019-10-03
  • y_2020, m_1, d_27, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS423-LS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 103ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration