Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Non-Contact Infrared Thermometer/Transmitter with Local Display, Dual Alarm and Analog Output

Item# OS551AM-V1-6-CAL-3

Industrial Non-Contact Infrared Thermometer/Transmitter with Local Display, Dual Alarm and Analog Output OS551AM-V1-6-CAL-3 OS551AM-V1-6-CAL-3
IR Thermometer/Transmitter with Aluminum Case NEMA 4 (IP65) Option -10 to +750°F (-23 to +400°C) Temperature Range, 0-5 Vdc Output, Spot Size 3.8mm @ 152 mm .15" @ 6", CAL-3


IR Thermometer/Transmitter with Aluminum Case NEMA 4 (IP65) Option -10 to +750°F (-23 to +400°C) Temperature Range, 0-5 Vdc Output, Spot Size 3.8mm @ 152 mm .15" @ 6", CAL-3
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration