text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Digital Infrared Scanner with Certified NISTTraceability - Discontinued

Item# OS951


Digital Infrared Scanner with Certified NISTTraceability - Discontinued OS951 OS951
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 156ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • No Emissivity Errors
  • No Emissivity Shift Errors
  • No User Adjustment Errors
  • No Background Reflection Errors
  • No Contact Errors
  • No Friction Heating Errors
  • No Heat Sinking Errors
  • No Time Based Errors

Product info

Sensor Type
Infrared with Integral Sensor
Minimum Temperature Measurement
-45°C (-50°F)
Maximum Temperature Measurement
287°C (550°F)
Accuracy Value
±1% of reading or 2°C
Resolution
0.1°C (0.1°F)
Form Factor
Handheld
Battery Type
Not Applicable
Measurement Type
Temperature
Number of Inputs
1
Communications Protocol
Standard
Series
Not Applicable
Field of View
11
Immersible
Not Applicable
Features
Not Applicable
Weight
198 g (7 oz)

Product Specs

  • Battery life Approx 5000 readings
  • Response Time Approx 0.1 s

The OS950 Series has been discontinued. Please contact our Temperature Engineering department for possible alternative.

OS950 Series Infrared Scanners from OMEGA provide the highest accuracy available anywhere!

The OS950 Series is an entirely different type of instrument than conventional temperature measuring devices. Designed specifically for the highest possible accuracy, it is the only infrared instrument which can be certified with NIST-traceable accuracy on real surfaces of unknown emissivity, while remaining completely free the contact errors and heat errors of contact devices.

SPECIFICATIONS
Temperature Range:
    OS951/2: -45 to 287°C (-50 to 550°F)
    OS953/4: -18 to 540°C (0 to 1000°F)
    OS955: 86 to 653°C (186 to 1207°F)
    OS956: 86 to 871°C (186 to 1600°F)
Emissivity Adjustment: Automatic emissivity compensation system (best for emissivity above 0.8)
Linearity Error (% of Reading):
    OS951/2: 1%
    OS953/4/5/6: 3%
Emissivity Error: -1% maximum of difference between target temperature and instrument temperature when touching, for emissivity of 0.8 to 1.0
Repeatability: 0.1°C (-0.1°F)
Resolution: 0.1°C (0.1°F)
Response Time: Approx 0.1 s
Field of View: 1:1 (approx 53°)
Minimum Spot Size: Approx 6.4 mm (0.25')
Spectral Response: 2 to 20 microns
Digital Output: RS232 (optional on all units)
°C/°F Conversion: Yes
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power: 9V battery (included)
Battery Life: Approx 5000 readings
Dimensions: 165 H x 51 W x 25 mm D (6.5 x 2 x 1')
Weight: 198 g (7 oz)

Use the 'Part Number Builder' to order with RS232 Communications option.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 140ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration