text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

8 Input Portable Thermometer/Data Logger with SD card

$2,145.00

Item# RDXL8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,145.00
5-9 $2,037.75
10-24 $1,994.85
25-49 $1,909.05
50-99 $1,866.15
100+ $1,823.25

In stock

Lead Time ( If not in Stock): 7 weeks

8 Input Portable Thermometer/Data Logger with SD card RDXL8 RDXL8
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 8 Configurable Isolated Inputs for Thermocouples and DC Millivolts
  • 27 mm (5") Display
  • Graphic Display of Each Input
  • Programmable Hi or Lo Alarm for 8 Inputs
  • 2 GB SD Card and Software Included
  • Built-In Calendar Clock
  • USB Communication with PC for Downloading Data
  • Stand-Alone Operation Through Graphical Display
5 Year Warranty

Product info

Display Type
27 mm Display
Accuracy Value
±0.5°C/±0.9°F
Form Factor
Handheld
Battery Type
Alkaline
Measurement Type
Temperature
Number of Inputs
8
Weight
1160 g (40.9 oz) (with batteries)

Product Specs

  • Battery Size AA
  • Maximum Ambient Humidity 85% RH
  • Measurement Units °F/°C
  • Number of Batteries Included 8

RDXL8 logger is in the end of its life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series or 8 Channel Universal Data Logger OM-CP-OCTPRO Series for more advanced features with better price.

The RDXL8 with its high resolution and fast analog to digital converter will meet the data logging requirements in most industrial applications. The ability to show measured values and to analyze them on its graphical display eliminates the need to download collected data to a computer for further analysis. The RDXL8 is the perfect choice for remote logging, and ideal for use as a mobile measuring device for the industrial environment. The RDXL8 series multipoint data logger is valuable in the industry because of their ability to perform integrated recording, profiling and archiving functions. They offer display versatility and flexible data storage. Using a 2G SD: RDXL8 can store upto 119,836,800 points of data for 8 channels at the same time

SPECIFICATIONS
Battery Type: RDXL8: Eight 1.5V “AA” alkaline batteries (included) RDXL8CD: One 11.1v lithium battery (included)
AC Adaptor:
    DC: Regulated 12V/300 mA output
    AC: 110V or 220V input
Power Consumption: 100 mA (with backlight), 70 mA (without backlight) Cold Junction Compensation
Accuracy: ±0.5°C/±0.9°F
Temperature Coefficient: 0.01% of FS/°C
Isolated Input Protection Between Any Two Inputs: 350 Vp -p
Dimensions: 257 L x 155 W x 57 mm D (10.1 x 6.1 x 2.2')
Weight: 1160 g (40.9 oz) (with batteries)
Operation Environment: 0 to 50°C, 85% RH
Storage Environment: -20 to 60°C, 75% RH

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can I get 8 thermometer lines that are IR instead of probes to plug into this unit? Also, how long can the wires be for the plugs?

Asked by: AJ AlfaLaval
Thank you for your interest in our products We offered Self Powered IR Thermocouple sensors for example the OS36-K series which provides a type K output . The standard lead wire length is 36 inches . They can be offered in various temperature ranges and field of views. A mini Type K connector GMP-K-M can be added to the stripped lead wires . https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/thermocouple-probes/p/OS36 Please note the IR sensor will have to be evaluated with the meter for suitability due to its high impedance . Details of your application such as Temperature Range both min and max, size and type material of the object that you are measuring, distance of the sensor to object , ambient temperature of sensor etc. will help us determine an appropriate IR sensor for your application Thank you
Answered by: SAE SAT
Date published: 2019-11-16
  • y_2020, m_1, d_23, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RDXL8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
Accessories
Type K thermocouple probe
$37.46
172 In Stock
Surface Probe Type K
$134.48
74 In Stock
Thermal printer for RDXL8 only
$521.71
0 In Stock
Spare 2 GB SD memory card
$10.25
0 In Stock
Thermal paper (2 rolls)
$22.69
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration