Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3" and 5" Dial Sanitary Thermometer with 1 1/2" Triclamp

Sanitary Bimetal Thermometers

$388.22

Item# AA--40-160F-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $388.22
5-9 $368.81
10-24 $361.04
25-49 $345.52
50-99 $337.75
100+ $329.99

In stock

Lead Time (If not in stock): 5 weeks
Sanitary Bimetal Thermometers AA--40-160F-4 AA--40-160F-4
  • All 316/316L SS Wetted Parts
  • All Welded Construction
  • Easy to Calibrate Reset Screw
  • Hermetically Sealed

AA--40-160F-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Resolution/Division
Stem Length
Series
Additional Features
Connection Type
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
The OMEGA™ bimetal thermometer is specially designed for direct insertion into process applications when a standard thermowell is not specified or the process environment is not exposed to pressure. The bimetal thermometer is ideal for process industries.

Fahrenheit Celsius Dual
RangeDiv. RangeDiv. RangeDiv.
-40 to 160°F -40 to 70°C -40 to 160°F
-40 to 70°C

25 to 125°F** 0 to 50°C**
0 to 200°F 0 to 100°C 25 to 125°F**
-5 to 50°C

0 to 250°F -20 to 120°C
50 to 300°F 0 to 150°C 0 to 200°F
-10 to 90°C

50 to 500°F 0 to 250°C
150 to 750°F 10° 50 to 400°C 0 to 250°F
-20 to 120°C

** 4' minimum stem length.
  50 to 300°F
10 to 150°C

50 to 500°F
10 to 260°C

150 to 750°F
70 to 400°C
10°
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration