text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Sanitary Bimetal Thermometers

$336.15

Item# LL-0-250F--20-120C-21/2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $336.15
5-9 $319.34
10-24 $312.62
25-49 $299.17
50-99 $292.45
100-199 $285.73
200+ $281.78

In stock

Lead Time ( If not in Stock): 3 weeks

Sanitary Bimetal Thermometers LL-0-250F--20-120C-21/2 LL-0-250F--20-120C-21/2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 152ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 3-A Certified Design
  • All 316/316L SS Wetted Parts
  • All Welded Construction
  • Easy to Calibrate Reset Screw
  • Hermetically Sealed
  • 32 Ra Max on All Wetted Surfaces
  • Standard Connection: 1½" Tri-Grip (Tri-Clamp® Compatible)
  • 6 mm (¼") Standard Stem Diameter
  • Glass Lens Standard
  • Standard Lengths From 2½ to 15"

Product info

Dial Diameter
3.00 in
Process Temperature Range
0°-250° F (-20°-120° C)
Dual Range
Yes
Connection Type
1 1/2 in Tri clamp
Accuracy Value
1% of Full Scale
Resolution/Division
2° F/2° C
Stem Dia
0.250 in
Stem Length
2 1/2 in
Series
LL Series Adjustable Angle
Additional Features
None

Product Specs

  • Measurement Units °F/°C

The OMEGA™ bimetal thermometer is specially designed for direct insertion into process applications when a standard thermowell is not specified or the process environment is not exposed to pressure. The bimetal thermometer is ideal for process industries.

Fahrenheit Celsius Dual
RangeDiv. RangeDiv. RangeDiv.
-40 to 160°F -40 to 70°C -40 to 160°F
-40 to 70°C

25 to 125°F** 0 to 50°C**
0 to 200°F 0 to 100°C 25 to 125°F**
-5 to 50°C

0 to 250°F -20 to 120°C
50 to 300°F 0 to 150°C 0 to 200°F
-10 to 90°C

50 to 500°F 0 to 250°C
150 to 750°F 10° 50 to 400°C 0 to 250°F
-20 to 120°C

** 4' minimum stem length.
  50 to 300°F
10 to 150°C

50 to 500°F
10 to 260°C

150 to 750°F
70 to 400°C
10°

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration