text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Temperature Tester with Stainless Steel Probe and Protective Cover Rotary Head Low Cost!

$25.62

Item# TPD36

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $25.62
10-24 $24.34
25-49 $23.83
50-99 $22.80
100-199 $22.29
200+ $21.78

In stock


Temperature Tester with Stainless Steel Probe and Protective Cover Rotary Head Low Cost! TPD36 TPD36
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • On/Off Switch
  • Data Hold Function
  • °C or °F Switchable
  • Automatic Power Off
  • Stainless Steel Probe
  • Protective Probe Cover

Product info

Minimum Temperature Measurement
-50°C (-58°F)
Maximum Temperature Measurement
150°C (302°F)
Accuracy Value
±1°C (±1.8°F)
Resolution
0.1°F between -19.9 to 199.9°otherwise 1°
Form Factor
Handheld
Battery Type
PH-BATT-3
Measurement Type
Temperature
Probe Size Cable Length
125 mm (5 in)
Weight
21 g (with Probe Cover)(0.7 oz)

Product Specs

  • Minimum Ambient Temperature -10°C (14°F)
  • Power Source Two LR44 batteries (included)
  • Response Time 80 s typical
  • Maximum Ambient Temperature 50°C (122°F)
  • Sample Rate 1 second

This page is not current. Please see the Digital Stem Thermometer page for up to date information and specifications.

Specifications Measurement Range: TDP36: -50 to 150°C (-58 to 302°F); TDP37: -50 to 280°C (-58 to 536°F), Accuracy: TDP36: ±1°C between -20 to 120°C, otherwise ±2°C, TDP37: ±1°C between -20 to 120°C, ±2°C between -20 to -50°C, 120 to 150°C ±4°C between 150 to 200°C, ±6°C between 200 to 280°C, ±2°F between -4 to 248°F, ±4°F between -4 to -58 & 248 to 302°F, ±8°F between 302 to 392°F, ±11°F between 392 to 536°F, Probe Size: TDP36: 03.5 x 125mm ( 3 /16 x 5') TDP37: 03.5 x 200mm ( 3 /16 x 8'), Sample Time: TDP36: 1 Sec; TDP37: 0.5 Second Digit Size: 7 H x 3mm W ( 5 /16 x 3 /16 '), Resolution: 0.1°F between -19.9 to 199.9°otherwise 1°, Automatic Power Off: After 10 minutes, Battery:1.5 V x 1 pc, Size or eqiv. ,Ambient Temperature: 14 to 130°F (-10 to 54°C), Button Functions: ON/OFF and °C/°F, Weight: TDP36: 21 g (with Probe Cover)(0.7oz); TDP37: 26 g (with Probe Cover)(0.9 oz),Dimensions: 36 L x 17 H x 33 mm D (1 1 /2 x 1 1 /16 x 5 /16 ')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

en-US
en
Save Configuration