Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.260" Bore Dia Threaded Lagging Extension Thermowells

Standard Threaded Thermowell for 1/4 Inch Diameter Elements

$55.59

Item# 3/4-260L-U21/2-BRASS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $55.59
10-24 $52.81
25-99 $50.03
100-499 $47.25
500-999 $44.47
1000+ $41.69

In stock

Lead Time (If not in stock): 6 weeks
Standard Threaded Thermowell for 1/4 Inch Diameter Elements 3/4-260L-U21/2-BRASS 3/4-260L-U21/2-BRASS
  • Rugged and Industrial
  • Connection Sizes - 1/2, 3/4 and 1 Inch Standard
  • Insertion Lengths from 2½ to 19½ Inches
  • Materials - Brass, Carbon Steel and Stainless Steel

3/4-260L-U21/2-BRASS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Material
Shank Diameter
Insertion Length
Pressure Rating
Features
Stem length/Probe Length
Pipe Size
Flange Size
Shank Style
Internal Thread
Bore Diameter
Well Type


Application:
Standard Length, 1/4" stem, bimetal thermometers #20gage thermocouple elements unarmored liquid-in-glasstest thermometers. Other temperature-sensingelements having .252 in. maximum diameter.

Connection Size:
1/2", 3/4" and 1" NPT are standard. Other thread sizes areavailable upon request.

Materials:
Brass (ASTM B-16), Carbon Steel (C-1018), StainlessSteel A.I.S.I. 304 & A.I.S.I. 316, Monel. Wells are alsoavailable in special materials prices on request.


Series 260L—Lagging Extension Type
loading all models
loading all reviews
Rated 5 out of 5 by from Great Feature This product quality is very good and will refer to the friends
Date published: 2021-06-16
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_3-4-260L-U21-2-BRASS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration