text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Rugged Handheld Environmental Meters for RPM & Light Measurement

$101.00

Item# HHC230

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $101.00
10-24 $95.95
25-49 $93.93
50-99 $89.89
100-199 $87.87
200+ $85.85

In stock

Lead Time ( If not in Stock): 9 weeks

Rugged Handheld Environmental Meters for RPM & Light Measurement HHC230 HHC230
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Light Meter
  • HHC230

Product info

Measurement Range
0 to 200,000 LUX
Accuracy
±3%
Operating Temperature
0 to 50 °C (32 to 122 °F)
Supply Power
Battery Power (2 AAA)
Features
Backlight Display

Product Specs

  • Batteries Included Yes
  • Battery Life 180 hours typical with alkaline batteries
  • Battery Size AAA
  • Battery Type Alkaline
  • Maximum Ambient Temperature 50{C} (122{F})
  • Measurement Type Light Intensity
  • Minimum Ambient Temperature 0 {C} (32{F})
  • Number of Batteries 2

Handheld light meters and optical RPM meters perfect for environmental applications. Measure light intensity and non-contact optical RPM with accuracy and reliability.

Read more about what is light intensity.

Light Meter - HHC230

Specifications
Range: 0 to 200,000 lux; 0 to 18,580 fc
Accuracy: ±3% rdg + 10 digits (based on a light source 2856K)
Resolution: 1 lux (0 to 19999), 10 lux (20,000 to 200,000), 1 fc (0 to 18,580)
Units: lux/fc
Operating Temperature: 0 to 50°C (32 to 122°F)
Typical Light Intensity Ranges (lux):
Design/General Office: 1500 to 2000
Meeting Room: 300 to 750
Precision Assembly: 1500 to 3000
R&D Department: 750 to 1500
Packing/Measurement/Hallway: 300 to 750
Power: 2 “AAA” batteries (included)
Battery Life: 180 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 116 g (4.0 oz)
Comes complete with batteries, carrying strap, and protection cap.

Optical RMP Meter - HHC250

Specifications
Range 100.0 to 99999
Accuracy: ±0.02% of rdg + 1 digit
Resolution:
0.1 rpm: 100.1 to 19999.9 rpm
0.1 rps: 1.7 to 333.3 rps
1 rpm: 20,000 to 99,999
1 rps: 334 to 1666 rps
Units: rpm/rps
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 30 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 110 g (3.9 oz)
Comes complete with batteries, carrying strap, protection cap, and reflective tape (5 each).

Rated 1 out of 5 by from Nice size and design: however doesn't work Bio-Med Liked the size and overall design. Found the battery door hard to open. This was purchased for a Bio-Med shop. Tested unit on centrifuges that you tach through a window. We have Hamilton Bell V6500 centrifuges tinted plastic impossible to get a reading. Then tried on a Beckman Coulter clear plastic window very hard to get reading knowing what I should get, this model display tach is very accurate. Very disappointed it is hard to find a non Laser tach. Have been having problems with the new PT 99 from Monarch not rugged have had a lot of failures compared to older model. Think we will stop looking a live with the Monarch.
Date published: 2017-03-27
  • y_2019, m_10, d_16, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHC230, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1148ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 117ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration