text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Stick Type Light Meters

Item# HHLM-1_HHLM-1

Stick Type Light Meters Stick Type Light Meters HHLM-1_HHLM-1
  • Accuracy: ±3% + 10 digits (CIE @ 2856k (A))
  • Pure White Light Accuracy ±3%
  • Portability and Simplicity– One-Hand Operation
  • Accurate Visible Compensation Filter f* 1 is Used
  • Measurment Rate 2.5/sec
  • Range: From 20 to 200000 Lux , Analog Output
  • Selective Lux and fc Function Model: HHLM-2
  • Meter with Backlit LCD Display
  • Switch on Features with MAX/PEAK/DATA HOLD
  • Transducer with Retract Cable Expands to 1 m
  • Dim: 170 H x 44 W x 40 D mm (6.7 x 1.8 x 1.6")
  • Valox Housing to Withstand Accidental Drops

In stock

Lead Time ( If not in Stock): 0 week

Product Specs

  • Batteries Included Yes
  • Battery Size AAA
  • Battery Type Alkaline
  • Display Type Backlit LCD
  • Measurement Units Lux
  • Measurement Type Light
  • Number of Batteries 4
  • Response Time 2.5/sec

Stick Type Light Meters

  • CE Icon CE

en-US
en
Save Configuration