text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Light Meter With Data Logging SD Card

$320.00

Item# HHLM112SD

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $320.00
10-24 $304.00
25-49 $297.60
50-99 $284.80
100-199 $278.40
200+ $272.00

In stock

Lead Time ( If not in Stock): 10 weeks

Handheld Light Meter With Data Logging SD Card HHLM112SD HHLM112SD
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 197ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 2 GB SD Card and Light Probe Included
  • Real Time Data Logger
  • Easy-to-Use
  • Large Backlit LCD Display
  • MAX/MIN Function
  • Auto Power-Off
  • Selectable Lux or Foot-Candle Units
  • Automatic Range Selection
  • Type K or J Thermocouple Input
  • Soft Carrying Case Included
  • Optional AC Adaptor
5 Year Warranty

Product info

Measurement Range
0 to 99,900 LUX
Accuracy
±4%
Temperature Input
Type K, J Thermocouple
Temperature Range
-50 to 1300°C (-58 to 2372 °F)
Operating Temperature
0 to 50 °C (32 to 122 °F)
Supply Power
Battery Power (6 AA)
Features
SD Card Data Logger

Product Specs

  • Batteries Included Yes
  • Battery Size AA
  • Battery Type Alkaline
  • Display Type Liquid-crystal with green backlight
  • Maximum Ambient Humidity 85%
  • Measurement Units Lux
  • Measurement Type Light Levels
  • Minimum Ambient Humidity 0%
  • Minimum Ambient Temperature 0 {C} (32{F})
  • Number of Batteries 6
  • Response Time 1 second to 1 hour

The HHLM112SD has a large backlit display for easy viewing of light levels. Comes complete with light probe with protective cover and can measure a wide range of either LUX or footcandles. Applications include indoor light and work area lighting monitoring and verification useful for facilities engineers, building maintenance personnel and anyone who wants to measure illuminance. Ideal for Industrial and commercial photography and videography applications. Because it is microprocessor-based, the HHLM112SD can make full use of the portability, reliability and large storage capacities that SD memory cards offer. Measurements can be made automatically at any sampling rate between one second and one hour. After the instrument timestamps and stores the measurements on an SD card plugged into it, the user can remove the card and plug it into a laptop or desktop computer either directly or via a USB card reader. The logged data is stored on the card as files that can be opened by Microsoft’s Excel application. Unit accepts SD memory cards as large as 16 GB. Temperature measurements are made using a Type K or J thermocouple. The HHLM112SD is powered by 6 “AA” alkaline batteries or an optional AC adaptor.

SPECIFICATIONS
Display Type:
Liquid-crystal with green backlight
Display Size: 52 x 38 mm (2.05 x 1.5") Measurement Full-Scale Ranges:
0 to 1999 LUX (0 to 186 footcandle (ft-cd)
1800 to 19,990 LUX (167 to 1860 ft-cd
18,000 to 99,900 LUX (1670 to 9290.7 ft-cd
Measurement Accuracy:
±4% of full-scale (FS) reading + 2 digits for all LUX readings and ft-cd readings at 200 ft-cd FS
±4% of FS reading + 2 ft-cd at 2000 ft-cd FS
±4% of FS reading + 20 ft-cd at 20,000 ft-cd FS
Measurement Resolution:
1 LUX at 2000 LUX FS
10 LUX at 20,000 LUX FS
100 LUX at 100,000 LUX FS
0.1 ft-cd at 200 ft-cd FS
1 ft-cd at 2000 ft-cd FS
10 ft-cd at 10,000 ft-cd FS
Thermocouple Input Ranges and Accuracy:
Type K:
-50 to 1300°C (±0.4% + 0.5°C)
-50.1 to -100°C (±0.4% + 1°C)
-58 to 2372°F (±0.4% + 1°F)
-58.1 to -148°F (±0.4% + 1.8°F)
Type J: -50 to 1200°C (±0.4% + 0.5°C)
-50.1 to -100°C (±0.4% + 1°C)
-58 to 2192°F (±0.4% + 1°F)
-58.1 to -148°F (±0.4% + 1.8°F)
Sampling Time Options: 1 second to 1 hour
Storable/Recallable Readings: Max/min
SD Card Capacity: 1 to 16 GB
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Power Supply: 6 "AA" Alkaline batteries or optional 9 Vdc AC adaptor
Power Consumption: 6.5 mA DC (normal operation, with backlight off and SD card not saving data); 30 mA DC with backlight on
Dimensions: 177 x 68 x 45 mm (7 x 2.7 x 1.9")
Weight: 489 g (1.08 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
AC adaptor
$21.30
54 In Stock
Spare 2 GB SD card
$10.25
0 In Stock
Conductivity Accessories
$105.00
11 In Stock
Spare RS232 cable
$26.50
13 In Stock
  • CE Icon CE

en-US
en
Save Configuration