text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Light Meter

$126.00

Item# HHLM1337

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $126.00
10-24 $119.70
25-49 $117.18
50-99 $112.14
100-199 $109.62
200+ $107.10

In stock

Lead Time ( If not in Stock): 10 weeks

Handheld Light Meter HHLM1337 HHLM1337
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 126ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 31/2-Digit LCD Display LUX, FC, Low-Battery
  • Max/Min Button
  • Data Hold Button
  • Auto Power-Off
  • Easy-to-Use
  • Pocket-Sized and Lightweight
5 Year Warranty

Product info

Measurement Range
20 to 20,000 LUX
Accuracy
±3%
Operating Temperature
0 to 40 °C (32 to 104 °F)
Supply Power
Battery Power (6 AAA)

Product Specs

  • Batteries Included Yes
  • Battery Size AAA
  • Battery Type Alkaline
  • Measurement Units Lux
  • Measurement Type Light Levels
  • Number of Batteries 6

The HHLM1337 has a large display for easy viewing of light levels. It can measure a wide range of either LUX or footcandles. Applications include indoor light and work area lighting monitoring and verification useful for facilities engineers, building maintenance personnel and anyone who wants to measure illuminance.

SPECIFICATIONS
Range: 20/200/2000/20,000 LUX/FC
Accuracy: ±3% rdg ±0.5% FS; ±4% rdg ±10 digits for >10,000 LUX/FC
Resolution: 0.01 LUX
Dimensions:
Sensor: 114.3 x 61.0 x 25.4 mm (4.5 x 2.4 x 1")
Unit: 188.0 x 63.5 x 25.4 mm (7.4 x 2.5 x 1")
Power Source: 6 "AAA" batteries (included)
Weight: 5.6 oz (0.5 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

what temperature range can this tool measure?

Asked by: drpolarbear
The HHLM1337 is a meter used to measure light energy in the range of .01 to 20 klux. The meter can operate in the temperature range of 0 to 40C but does not measure temperature.
Answered by: AB Engineer
Date published: 2019-08-28

Is this product HHLM1337 calibrated when I receive it?

Asked by: Spider
Thank you for your inquiry. All of our instrumentation, including the HHLM1337 are fully calibrated prior to shipping.
Answered by: Application Engineer JB
Date published: 2019-07-11
  • y_2019, m_10, d_15, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HHLM1337, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 130ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration