text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Handheld Light and UVA Meter

$88.22

Item# HHLM3

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $88.22
5-9 $83.81
10-24 $82.04
25-49 $78.52
50-99 $76.75
100-199 $74.99
200+ $73.95

In stock

Lead Time ( If not in Stock): 5 weeks

Handheld Light and UVA Meter HHLM3 HHLM3
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • HHLM3 Lux Light Meter
    •Portability and Simplicity One-Hand Operation
    • Accurate Visible Compensation Filter 1 is Used
    •Cosine Corrected
    •Lux and fc Select Function
    •PEAK/DATA HOLD Function
    •Pocket Hook and Magnet Hanger
    •Lightweight Design
    •Battery Life 300 Hrs. Typical Use
  • HHUVA1 UVA Meter (Ultraviolet)
    •Portability and Simplicity One-Hand Operation
    •Three Ranges: 199.9 µW/cm2, 1.999 mW/cm2, 19.99 mW/cm2
    •MAX/DATA HOLD Function
    •Pocket Hook and Magnet Hanger
    •Ultraviolet Irradiance Measurement for UVA
    •UV Detector Spectrum from 320 nm to 400 nm
    •Battery Life 300 Hrs. Typical Use

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Operating Temperature
Supply Power
Features

Product Specs

  • Batteries Included Yes
  • Battery Life 300 hours
  • Battery Size AAA
  • Battery Type Alkaline
  • Display Type LCD
  • Low Battery Indicator An icon is displayed when the battery voltage drops below the operating level
  • Maximum Ambient Humidity 85%
  • Maximum Ambient Temperature 50{C} (122{F})
  • Maximum Storage Humidity 80%
  • Maximum Storage Temperature -20 {C} (-4 {F})
  • Measurement Units Lux
  • Measurement Type Light
  • Minimum Ambient Temperature 0 {C} (32{F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Batteries 4
  • Number of Display Digits 3 1/2

Common Specifications
Display: 31/2 digit LCD with a maximum reading of 1999
Low Battery Indication: An icon is displayed when the battery voltage drops below the operating level
Battery Life: 300 Hrs. typical use
Operating Environment: 0 to 50°C (32 to 122°F), <70% relative humidity
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ± 5°C (73°F ±9°F), <75% relative humidity
Dimensions: 155 H x 48 W x 24 mm D (6 x 5.8 x 4.9")
Weight: Approx. 81 g (3 oz.) including battery
Battery: 1.5V x 4 pcs AAA size, included
Battery Life: 300 hours, typical use

HHLM3 Lux Light Meter
Sensor: Silicon photodiode
Range: 20 lux, 200 lux, 2000 lux, 20000 lux, 20 fc, 200 fc, 2000 fc, 20000 fc
Resolution: 0.01 lux, 0.01 fc
Accuracy: ± (3% FS +1 digit) using a 2856 K standard light source

HHUVA1 UVA Meter (Ultraviolet)
Sensor: UV Photo diode
Range: 0 to 199.9 µW/cm2
0 to 1.999 mW/cm2
0 to 19.99 mW/cm2
Accuracy: ± (4% FS ±2 dgts) (FS: full scale)
UV Sensor Spectrum: Band pass 320-400nm
Zero: Automatic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I was checking to see if this unit comes with a Certificate of calibration, when purchased. Any info is appreciated.

Asked by: JT BIOMEDIX
Thank you for your inquiry. This unit will come with Certificate of Conformance. It is for general purpose use, and does not come with certificate of calibration; also, we do not offer certification on this model. However, you may send a local cal lab to verify the specs and get data. We do stand by the specifications stated for this unit. Thank you.
Answered by: dennis882
Date published: 2020-01-30
  • y_2020, m_4, d_4, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHLM3, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration