text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
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
FLIR Thermal Imager

Item# OSXL-I7

FLIR Thermal Imager FLIR Thermal Imager
The OSXL-I3 AND OSXL-I5 has been superseded, please see the OSXL-EX">OSXL-EX Series as a possible substitute or consult OMEGA's Temperature Engineering department.

Compact point-and-shoot OSXL-I Series cameras are the most cost-effective choice for getting your new infrared program off to a strong start or arming everyone on your team with the power of thermal imaging. OSXL-I Series cameras provide high-quality thermal images and temperature data to help find wasteful energy loss, locate moisture damage, document repairs, detect energized equipment, minimize downtime, and more. Much easier, faster, and safer to use than infrared thermometers, and far more accurate, the compact point-and-shoot cameras are the ideal temp gun replacement for your tool box.
Why Thermal Imaging?
While spot infrared thermometers present only a single temperature at a single spot, these Thermal Imaging Cameras give you the whole picture, equal up to 19,600 spots OSXL-I7 (FLIR i7)! Thermal imaging is the most effective method for finding problems or potential problems in a variety of applications across many fields. If you are new to thermography and need a general purpose thermal imaging camera for troubleshooting, the OSXL-I3, OSXL-I5, OSXL-I7 (FLIR i3, FLIR i5 or FLIR i7) is perfect for you! They are fully loaded with thermal imaging functions at a fraction of the price of a professional grade camera. They come complete in a hard carrying transport case.
OSXL-I7
  • For sales outside of the US and Canada
    Please order from our European Websites Directly.
  • Compact Size, Lightweight 368.5 g (13 oz)
  • -20 to 250°C (-4 to 482°F)
  • Thermal Sensitivity <0.1°C @ 25°C
  • Easy-to-Use Focus-Free Lens
  • Stores Up to 5000 JPEG Images
  • 71 mm (2.8") LCD Color Display
  • Long Battery Life (Lasts Over 4 Hours)
  • Convenient Thumbnail Image Gallery
  • Area Min/Max Spot Marker
Field of View
Display Resolution
Measurement Mode
Maximum Temperature Measurement
Zoom
Minimum Temperature Measurement
Analysis Tools
Software
Additional Option

In stock

Lead Time ( If not in Stock): 99 weeks

Product Specs

  • Batteries Included Yes
  • Battery Life >4 hours
  • Battery Type Lithium ion (included)
  • Color Palette Iron
  • Display Type LCD Color Display
  • Emissivity 0.1 to 1.0 (adjustable)
  • Frame Rate 9 Hz
  • Focus Method Focus-free
  • Measurement Type Thermal Image
  • Memory Type microSD card memory
  • Memory Capacity 5000 images
  • Number of Batteries Included 1
  • Shock 25G
  • Spectral Response 7.5 to 13 µm
  • Vibration 2G

The OSXL-I3 AND OSXL-I5 has been superseded, please see the OSXL-EX">OSXL-EX Series as a possible substitute or consult OMEGA's Temperature Engineering department.

Compact point-and-shoot OSXL-I Series cameras are the most cost-effective choice for getting your new infrared program off to a strong start or arming everyone on your team with the power of thermal imaging. OSXL-I Series cameras provide high-quality thermal images and temperature data to help find wasteful energy loss, locate moisture damage, document repairs, detect energized equipment, minimize downtime, and more. Much easier, faster, and safer to use than infrared thermometers, and far more accurate, the compact point-and-shoot cameras are the ideal temp gun replacement for your tool box.
Why Thermal Imaging?
While spot infrared thermometers present only a single temperature at a single spot, these Thermal Imaging Cameras give you the whole picture, equal up to 19,600 spots OSXL-I7 (FLIR i7)! Thermal imaging is the most effective method for finding problems or potential problems in a variety of applications across many fields. If you are new to thermography and need a general purpose thermal imaging camera for troubleshooting, the OSXL-I3, OSXL-I5, OSXL-I7 (FLIR i3, FLIR i5 or FLIR i7) is perfect for you! They are fully loaded with thermal imaging functions at a fraction of the price of a professional grade camera. They come complete in a hard carrying transport case.

  • CE Icon CE

en-US
en
Save Configuration