text.skipToContent text.skipToNavigation

Group Temperature Screening Thermal Imaging with Face Detection

$4,499.00

Item# TI-120GTS

 This item is available for quick shipping

In stock

Lead Time ( If not in Stock): 2 weeks

Group Temperature Screening Thermal Imaging with Face Detection TI-120GTS TI-120GTS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Adjustable threshold with visual and audible alarms make it easy to detect higher than normal temperatures
  • Superior stability and face detection minimize false alarms
  • Intelligent AI adapts to changes in ambient temperature with real time adjustments
  • Face detection technology allows for multiple people to be screened simultaneously
  • Measurements can be taken from as far as 10.5 feet away, allowing the user to still exercise safe distancing
  • Laptop and tripod needed for installation, not included
  • Please note this item is non-returnable and non-cancelable
  • Please contact sales for large quantity orders
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form
Minimum Temperature Measurement
Maximum Temperature Measurement
Field of View
Display Resolution
Zoom
Software
Accuracy
Stability


Product Specs

  • Battery Life Up to 10 Hours
  • Features Visual and Audible Alarms (Software)
  • Measurement Distance 2.6-10.5 ft
  • Spectral Response 8-14 µm

The TI-120GTS is a unique thermal camera that allows for group temperature screening. The thermal scanner features robust integrated face detection that captures an individual’s face and accurately measures their body temperature. The integrated AI can capture multiple faces simultaneously, even while the target is in motion. The software will detect each person’s face and outline it with a colored square and their body temperature. The face detection has a secondary purpose of negating false readings by only measuring the temperature of a human face and not of objects like a cup of coffee or a hot plate of food.

The TI-120GTS thermal camera can be set-up in about 10-20 minutes from the box to full set-up. Easily set-up your temperature scanner system in a convenient location to screen groups as they enter/exit a building, large conference room or cafeteria. The fast millisecond response time means a high throughput of screening can be achieved, especially for highly congested areas like retail locations, schools/universities, and other locations with larger gatherings. A 2.6-10.5 feet temperature measurement distance allows the user to keep a safe distance while still accurately measuring the temperature of large groups.

Image 1 - Companion software screenshot showing face detection and triggered high temperature alarm.


The included software features a visual and audible alarm that is triggered once the set temperature threshold is exceeded. Once exceeded, the system displays a red box around the individual’s face, and a sound alarm is heard from the software. The AI also detects ambient temperature and adjusts the backend algorithms to ensure temperature measurements remain accurate.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can this also be used for other thermal imaging like finding hot spots in electrical panels?

Asked by: Dennis19
Thank you for your inquiry. Use the TI-120 for measuring this https://www.omega.com/en-us/sensors-and-sensing-equipment/visual-inspection-equipment/thermal-imagers/p/TI-120-Series
Answered by: Engineer CB
Date published: 2020-07-28

Does it need to be triggered or will it detect and analyze on its own?

Asked by: Dennis19
Thank you for your inquiry. This device will automatically detect and measure temperature on its own in conjunction with the software.
Answered by: Engineer CB
Date published: 2020-07-28

After I set it up in a computer, do I still need it a computer or do I need just a monitor? And if so how can I connect the camera into a monitor?

Asked by: Alberto
Camera stills needs a PC after set up From the manual 3.2 Hardware Configuration Personal computer with Core i3 7020 equivalent or above. Memory: at least 4GB or more. USB 3.0 port. Available hard disk space: 20GB. Super VGA (1024 × 768) display (or higher resolution). Discrete graphics card recommended. Audio output. Internet connection capable to perform necessary activation and plug-in upgrade installation. Keyboard and mouse, or compatible pointing device.
Answered by: SAT_SAE
Date published: 2020-06-18

Is this a micro-bolometer type sensor?

Asked by: Carriesovery
Detector Type Polysilicon-FPA, uncooled microbolometer, 17 µm
Answered by: SAT_SAE
Date published: 2020-05-29
  • y_2020, m_9, d_20, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TI-120GTS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration