Water Quality Controllers

...
[+]
11 Products found
thumbnail

The PHUCN600 Series multi-parameter controller is a microprocessor-based controller capable of measuring one of the following parameters, pH, ORP, or conductivity. Wh...

Read More

This product has variations available for quick shipping.

PHUCN600
Product Number Measurement Type Range Supply Power Output Type Features
PHUCN601
$1,167.00
1  In Stock
pH, Conductivity, ORP
See Product Spec
110 Vac
4 to 20 mA, Relays
Sensors Sold Separately
PHUCN610
$1,167.00
3  In Stock
pH, Conductivity, ORP
See Product Spec
220 Vac
4 to 20 mA, Relays
Sensors Sold Separately
thumbnail

The CDCN-91 series dual channel conductivity/resistivity controller is a two-channel input device equipped with three scalable 4 to 20 mA outputs and four programmable relays. A se...

Read More

This product has variations available for quick shipping.

CDCN91
Product Number Measurement Type Range Supply Power Output Type Features
CDCN-91AC
$1,185.00
2  In Stock
Conductivity
0.055 to 400,000 µS/cm
110 to 220 Vac
4 to 20 mA (3), Open Collector (2), Alarms (4)
Dual Channel
thumbnail

The CDCN-961 conductance, resistance or total dissolved solids (TDS) controller is designed for inline monitoring of process solutions and water applications. The CDCN-...

Read More
CDCN-961-series
Product Number Measurement Type Range Supply Power Output Type Features
CDCN-961
$1,238.00
2  In Stock
Conductivity, Resistivity, TDS
0.000 to 3.000, 30.00, 300.0 µS/cm
220 Vac
4 to 20 mA, Relay
RS485
thumbnail

Industrial process conductivity/temperature controllers CDTX-111 and CDTX-112 are panel instruments for in-process monitoring of conductivity. Range switch over and cell constant c...

Read More

This product has variations available for quick shipping.

CDTX-111-CDTX-112
Product Number Measurement Type Range Supply Power Output Type Features
CDTX-111
$249.90
17  In Stock
Conductivity, Temperature
0 to 1999 μS/cm
110 to 220 Vac
4 to 20 mA, Relays
1/8" DIN, Sensors Sold Separately
CDTX-112
$416.61
10  In Stock
Conductivity, Temperature
0 to 9999 μS/cm
110 to 220 Vac
4 to 20 mA, Relays
1/4" DIN, Sensors Sold Separately
thumbnail

This microprocessor-based family of pH panel mounted controller is designed for a wide variety of environmental monitoring applications. The units features automatic or manual temp...

Read More

This product has variations available for quick shipping.

PHCN37
Product Number Measurement Type Range Supply Power Output Type Features
PHCN-37
$471.37
3  In Stock
pH
0 to 14 pH
110 Vac
4 to 20 mA, 0 to 20 mA, 0 to 10 V, 2 SPDT, 5 A Relays
ORP, Sensors Sold Separately
PHCN-37-230
$471.37
Available
in 3 days
pH
0 to 14 pH
220 Vac
4 to 20 mA, 0 to 20 mA, 0 to 10 V, 2 SPDT, 5 A Relays
ORP, Sensors Sold Separately
thumbnail

Description The PHCN-961/962 series of pH controller and transmitter provides a reliable method of monitoring and controlling pH in water treatment, electrolytic wate...

Read More
PHCN-961-Series
Product Number Measurement Type Range Supply Power Output Type Features
PHCN-961
$778.10
14  In Stock
pH
-2 to 16 pH
110 or 220 Vac
0 to 20 mA/4 to 20 mA, Three SPST, 1 A Relays
Panel Mount
PHCN-962
$778.10
3  In Stock
pH
-2 to 16 pH
110 or 220 Vac
0 to 20 mA/4 to 20 mA, Three SPST, 1 A Relays
Wall Mount
thumbnail

The new PHCN-85 is the latest edition to the pH/ORP meters from OMEGA. This transmitter and controller offers a large TFT color display and 32-bit processor/ARM core operati...

Read More
PHCN-85-Series
Product Number Measurement Type Range Supply Power Output Type Features
PHCN-85
$861.90
14  In Stock
pH, ORP
See Product Spec
24 Vdc
4 to 20 mA (2), Relays
RS485, Panel Mount
thumbnail

The CDCN442 toroidal conductivity system isdesigned for online monitoring of chemically aggressive process solutions, water applications that coat or foul traditional sensors, and ...

Read More
CDCN442-series
Product Number Measurement Type Range Supply Power Output Type Features
CDCN442
$989.80
2  In Stock
Conductivity
10 µS/cm to 1 S/cm
110 to 220 Vac
4 to 20 mA, Relays
RS485, MODBUS
thumbnail

The CDCN441 conductance/resistance analyzercontroller is designed for online monitoring of process solutions and water applications. Applications include: waste water treatment, po...

Read More
CDCN441-series
Product Number Measurement Type Range Supply Power Output Type
CDCN441
$1,014.00
Available
in 8 weeks
Conductivity
1 μS/cm to 2 S/cm
110 to 220 Vac
4 to 20 mA, Relay
thumbnail

The AM-2250 series is built on the legacy of the Shark and 2200 controllers. Like its predecessors it is designed to be the most flexible, easy to use, and easy to see multi-parame...

Read More
AM-2250-Series
Product Number Measurement Type Range Supply Power Output Type Features
AM-2250
$1,095.00
Available
in 7 days
pH, Conductivity, ORP, Flow
See Product Spec
110 or 220 Vac
4 to 20 mA (2), Relay (3)
PID Control, Sensors Sold Seperately
thumbnail

The AM-2251 is the newest addition to the 2250 family. Built in the image of the AM-2250 it replaces the 2200D as our D.O. controller while also adding toroidal conductivity.<...

Read More
AM-2251-Series
Product Number Measurement Type Range Supply Power Output Type Features
AM-2251
$1,295.00
Available
in 7 days
pH, Toroidal Conductivity, ORP, DO
See Product Spec
120/240 VAC, 50 or 60 HZ
4 to 20 mA (2), Relay (3)
PID Control, Sensors Sold Separately
en-US
en
Save Configuration