Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multi-Variable Controller pH, ORP, Contacting Conductivity, Flow

Multi-Variable Controller - pH, ORP, Contacting Conductivity, Flow

$1,174.09

Item# AM-2250

In stock

Lead Time (If not in stock): 6 weeks
Multi-Variable Controller - pH, ORP, Contacting Conductivity, Flow AM-2250 AM-2250
  • pH, ORP, conductivity & flow parameters available.
  • Highly visible back-lit LCD display.
  • Flexible and easy calibration, including multi-point conductivity calibration for acids and bases.
  • Three control relays for rising or falling processes.

AM-2250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Supply Power
Output Type
Features


The AM-2250 series is built on the legacy of the Shark and 2200 controllers. Like its predecessors it is designed to be the most flexible, easy to use, and easy to see multi-parameter controller on the market.

Four Parameters
Select the parameter you wish to measure from the easy-to-use menu. Choose Conductivity, pH, ORP or Flow. The user interface was designed under the principle that the user should not need to read the manual.

Three Relays
The AM-2250 provides control of external devices using its three independent control and alarm relays. Each relay has adjustable high, low, and in range set-points, cycle timer with adjustable on and off times. This feature enables tighter control of batch processes by eliminating chemical overshoot. Third relay can be activated by temperature or flow totalizer reading as well.

Analog Outputs
The AM-2250 provides two isolated, independent and scalable 4-20 mA outputs.
One 4-20 mA output can be configured for PID control. The second 4-20mA output can be set for process or temperature.

Zero Cards
The AM-2250 comes complete. There are no extra costs associated with buying boards for different sensors, or buying components to achieve NEMA 4X.

Enclosure
The AM-2250 is packaged in a rugged NEMA 4X polycarbonate enclosure making it ideally suited for indoor and outdoor heavy-duty applications. A mounting kit is included for surface and panel mounting. The enclosure outline makes panel-mount cutouts simple. Pipe mounting kits are available.

One Big Display
The AM-2250 features a backlit LCD display can be seen from a distance. The keypad allows easy entry of menu items and numeric values.

Calibration
No other controller offers the same combination of flexibility and ease for calibration. The process value is visible during calibration so the user knows when it has settled down. Calibration of pH can be with 2 or 3 points. Calibration of conductivity can take as many as 16 points so acids and bases can be measured through their conductivity. All Calibration data is stored.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1" Fixed Insertion Differential pH Sensor Ryton body, Field Servicable
$661.52
0 In Stock
1 1/2" Differential pH Sensor Ryton Body Field Servicable
$661.52
0 In Stock
1" MNPT Combination Fixed Insertion pH Sensor
$272.39
0 In Stock
Variable Insertion Combination pH Sensor with 3/4" fitting
$350.22
0 In Stock
1" Fixed Insertion Differential ORP Sensor Ryton body, Field Servicable
$661.52
0 In Stock
1 1/2" Differential ORP Sensor Ryton Body Field Servicable
$661.52
0 In Stock
1" MNPT Combination Fixed Insertion ORP Sensor
$327.98
0 In Stock
Variable Insertion Combination ORP Sensor with 3/4" fitting
$405.81
0 In Stock
3/4" Graphite Conductivity Sensor w/ CPVC Compression Fitting, K=0.01
$578.14
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ CPVC Compression Fitting, K=0.1
$266.83
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ CPVC Compression Fitting, K=1
$266.83
0 In Stock
3/4" Graphite Conductivity Sensor w/ CPVC Compression Fitting, K=10
$411.37
0 In Stock
3/4" Graphite Conductivity Sensor w/ CPVC Compression Fitting, K=50
$411.37
0 In Stock
3/4" Graphite Conductivity Sensor w/ 316 SS Compression Fitting, K=0.01
$689.32
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ 316 SS Compression Fitting, K=0.1
$378.01
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ 316 SS Compression Fitting, K=1
$378.01
0 In Stock
3/4" Graphite Conductivity Sensor w/ 316 SS Compression Fitting, K=10
$522.55
0 In Stock
3/4" Graphite Conductivity Sensor w/ 316 SS Compression Fitting, K=50
$522.55
0 In Stock
Replacement Salt Bridge Kit For R5 Sensors
$122.58
0 In Stock
Replacement Salt Bridge Kit for R8 Sensors
$116.18
1 In Stock
Protector For R5 Sensors
$48.92
0 In Stock
Protector For R8 Sensors
$48.92
0 In Stock
Jet Cleaner For R5 Sensors
$138.98
0 In Stock
Jet Cleaner For R8 Sensors
$138.98
0 In Stock
Jet Cleaner For ODO Sensor
$138.98
0 In Stock
en-US
en
Save Configuration