Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Conductivity, Resistivity, or TDS Controller

Conductivity, Resistivity or TDS Controller
Warranty

$1,568.75

Item# CDCN-961

In stock

Lead Time (If not in stock): 19 weeks
Conductivity, Resistivity or TDS Controller CDCN-961 CDCN-961
  • Monitors conductivity, resistivity and TDS in process solutions and water applications.
  • Menu-Driven Programming
  • NEMA 4X (IP65) Protection
  • Programmable High/Low, and Alarm Relays

CDCN-961 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Supply Power
Output Type
Features


The CDCN-961 conductance, resistance or total dissolved solids (TDS) controller is designed for inline monitoring of process solutions and water applications.

The CDCN-961 has simple menu driven programming for easy setup. Available relays can be programmed for control, alarm or as a calibration reminder. The transmitter output is also programmable from the keypad eliminating the need for potentiometer or dip-switch settings. The calibration function automatically recognizes the buffer solution resulting in a simple and straight forward system calibration.

Specifications
Conductivity Range:

    0.000 to 3.000, 30.00, 300.0 µS/cm
    0.000 to 3.000, 30.00, 300.0 mS/cm
Resistivity Range:
    0.3 to 30.0 M?cm
    3 to 300 M?cm
TDS Range:
    0.000 to 3.000, 30.00, 300.0 ppm
    0.000 to 3.000, 30.00, 300.0 ppt
Resolution:
    0.001/0.01/0.1 µS/cm
    0.001/0.01/0.1 mS/cm
    0.1 M?cm
Accuracy: ±1% FS
Temperature Range: -0.5 to 130°C (31.1 to 266°F)
Temperature Resolution /Accuracy: 0.1°C/ ±0.5°C
Cell Constant: K = 0.01, 0.1, 1, 10
Line Resistance Compensation: 0.0 to 20.0 ?
Temperature Sensor: Pt1000
Signal Output/Load: 0/4 to 20 mA/600?
Output Interface: RS485
Relay Specification: 3 SPST/250V 1A
Control Hysteresis Band: 0.1 to 10% FS
Frequency of Cleaning Time: 1 to 999 hours 1 to 999 seconds
EMC Standard: EN 50081-1/EN 50082-1
Operation Temperature: -10 to 50°C (14 to 122°F)
Operation Humidity: 10 to 95%
Housing: NEMA 4X (IP65)
Dimensions: 100 W x 108 L x 136 Dia mm (3.93 x 4.25 x 5.35")
Panel Cutout: 93.5 L x 93.5 W mm (3.68 x 3.68")
Weight: 1650 g (58 oz)
Accessory:
    Conductivity Electrode: K=1.0
    Material: PPS/graphite
    Test Range: 0 to 50.0 mS/cm
    Temperature Range: 0 to 80°C (32 to 176°F)
    Temperature System: Pt1000
    Cable: 5 m (16.4')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What are the probe connections?

Asked by: aavanci
The information is not mentioned, the connection I need is not the electrical one, but the process ones, the connections that the CDE-961 probe has
Answered by: aavanci
Date published: 2023-06-27
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CDCN-961, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Replacement probe/cell for CDCN-961 controller
$719.97
17 In Stock
10 µmho/cm conductivity solution, 940 ml bottle
$80.99
2 In Stock
45 µS/cm conductivity solution
$20.24
7 In Stock

Related Categories

en-US
en
Save Configuration