text.skipToContent text.skipToNavigation

Conductivity or Resistivity Controller

$1,014.00

Item# CDCN441

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,014.00
5-9 $963.30
10-24 $943.02
25-49 $902.46
50-99 $882.18
100+ $861.90

In stock

Lead Time ( If not in Stock): 8 weeks

Conductivity or Resistivity Controller CDCN441 CDCN441
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Analyzer/Transmitter/Controller
  • Self-Guided Menu
  • Auto-Range Scales
  • Automatic Calibration and Check
  • Recognizes Standard and Cell
  • Automatic Temperature Compensation
  • On-Off/PWM Control
  • Programmable Transmitter Output
  • RS485 Output
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Supply Power
Output Type


Product Specs

The CDCN441 conductance/resistance analyzercontroller is designed for online monitoring of process solutions and water applications. Applications include: waste water treatment, power plants, thermo electric plants, pharmaceutical, photographic industries and soft drinks industries. The menus are self guiding with simple three button programming. Available control outputs include ON-OFF or pulse width modulation. The transmitter output is also programmable from the keypad eliminating the need for potentiometer or dip-switch settings. The calibration function automatically recognizes the cell used and the buffer solution resulting in a simple and straight forward system calibration.

Equipment is built with solid state technology, electronic contacts and not electrical contacts, avoiding mechanical movement and off course no sparks.

SPECIFICATIONS
General
Construction/Materials:
   Case: Aluminum (SAE323)
   Faceplate: ABS
Anti-Corrosion Treatment: Finished with electrostatic epoxy paint
Case Rating: NEMA 4 (IP68)
Power Consumption: 3.5 VA
Operation: 90-240 Vac; 50/60Hz
LCD Readout: 2 lines x 16 characters
Reading Modes: Continuous, average or hold
Assembly in 51 mm (2") Tube or Flat Surface or Panel: 144 x 144 x 100 mm DIN (5.7 x 5.7 x 4")
Weight: 1.3 kg (2.8 lb)
RS485 Output: MODBUS and proprietary communication protocol

Analyzer
Conductivity Range: 1µS/cm to 2S/cm
Resistivity Range: 10M?/cm to infinity
Resolution: 0.1 or 0.01
Temperature Compensation: 0 to 100°C (32 to 212°F), Automatic or Manual
Operating Temperature: 5 to 40°C (41 to 104°F)
Cell Constants Offered: 0.01, 0.1, 1, 5 or 10 cm-1

Transmitter
Analog Output: 4 to 20 mA (2), this output can be programmed for transmission
Impedance: 600 ?
Optical Galvanic Isolation: 2000 Vac
Controller Outputs: 2 N.O. (1A/240 Vac) on/off alarm or PWM; 4 to 20 mA for PID control or retransmittion

Cells
CDE-440-001:
   Range: 0.01 µS to 2 mS in SS or Titanium, K = 0.01, 0 to 100°C (32 to 212°F), 10 kg/cm2
   Insertion Length: 54 mm (2.1")
   Thread: 316 SS, ¾NPT
CDE-440-01:
   Range: 0.1 µS to 20 mS, K = 0.1, 0 to 130°C (32 to 266°F), 10 kg/cm2
   Insertion Length: 42 mm (1.7")
   Thread: 316 SS, ¾NPT
CDE-440-1:
   Range: 0.1µS to 100 mS, K = 1, 0 to 130°C (32 to 266°F), 10 kg/cm2
   Insertion Length: 60 mm (2.4")
   Thread: 316 SS, ¾NPT
CDE-440-5:
   Range: 1 µS to 150 mS, K = 5, 0 to 130°C (32 to 266°F), 10 kg/cm2
   Insertion Length: 60 mm (2.4")
   Thread: 316 SS, ¾NPT (PVDF body)
CDE-440-01T:
   Range: 0.1 µS to 20 mS, K = 0.1, 0 to 200°C (32 to 392°F), 10 kg/cm2
   Insertion Length: 90 mm (3.5")
   Thread: 316 SS, ¾NPT

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Conductivity or Resistivity Sensor
$486.12
0 In Stock
Conductivity or Resistivity Sensor
$486.12
0 In Stock
Conductivity or Resistivity Sensor
$548.17
0 In Stock
Conductivity or Resistivity Sensor
$527.49
0 In Stock
Conductivity or Resistivity Sensor
$687.80
1 In Stock
Conductivity Calibration Solutions
$14.20
25 In Stock
Accessories
10 μmho/cm conductivity solution, 1 quart
$54.76
16 In Stock
– 450 microSiemen Conductivity Standard, 1 QT
$14.20
20 In Stock
1500 μmho/cm conductivity solution, 1 quart
$14.20
38 In Stock
4500 uS conductivity standard
$14.20
34 In Stock
45000 micromho calibration solution 940 ml (1qt)
$14.20
23 In Stock
  • CE Icon CE

en-US
en
Save Configuration