-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Home
- Sensors and Sensing Equipment
- Water Quality Measurement
- Water Quality Sensors
- Conductivity Cells
Conductivity Cells
$365.65
Item# CDCE-90-001

Quantity | Price each |
---|---|
1-9 | $365.65 |
10-24 | $347.37 |
25-49 | $340.05 |
50-99 | $325.43 |
100-199 | $318.12 |
200+ | $310.80 |
Please add to cart to keep it or exit the configuration
In stock
Conductivity Cells CDCE-90-001 CDCE-90-001
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 133ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- Compatible with CDCN-90A, CDCN-91, CDTX-90A, CDCN-5800
- Fitting Material:
Polypropylene - Electrodes: 316 SS
Product info
Product Specs
SPECIFICATIONS
CDCE-90-001, CDCE-90-01, CDCE-90-1
Cell:
CDCE-90-001: 0.01
CDCE-90-01: 0.1
CDCE-90-1: 1.0
Conductivity Range:
CDCE-90-001: 0.010 to 100 µS (10 K? to 100 M?)
CDCE-90-01: 1 to 1000 µS
CDCE-90-1: 10 to 10,000 µS
Temperature Compensation: Pt1000
Wetted Materials:
O-Rings: EPR
Insulator Material: PTFE
Electrodes: 316 SS
Standard Fitting: Polypropylene
Max. Pressure: 6.9 bar (100 psi)
Max. Temperature: 100°C (212°F)
Optional Fitting: 316 SS ½ NPT
Max Pressure: 13.8 bar (200 psi)
Max Temperature: 120°C (248°F)
CDCE-90-10
Cell Constant: 10.0
Conductivity Range: 100 to 200,000 µS
Temperature Compensation: Pt1000
O-Ring: EPR
Insulator Material: CPVC
Electrodes: 316 SS
Fitting Material: 316 SS
Maximum Pressure/Temperature: 100 psig @ 95°C (203°F)
CDCE-90-20B
Cell Constant: 20.0
Conductivity Range: 200 to 400,000 µS
Temperature Compensation: Pt1000
O-Ring: EPR
Insulator Material: PEEK
Electrodes: 316 SS
Fitting Material: 316 SS
Maximum Pressure/ Temperature: 100 psig @ 150°C (302°F)
CDCE-90S-001, CDCE-90S-01, CDCE-90S-1
Cell:
CDCE-90S-001: 0.01
CDCE-90S-01: 0.1
CDCE-90S-1: 1.0
Conductivity Range:
CDCE-90S-001: 0.010 to 100 µS (10 K? to 100 M?)
CDCE-90S-01: 1 to 1000 µS
CDCE-90S-1: 10 to 10,000 µS
Sanitary Fitting Size: 1, 11/2, 2"
Temperature Compensation: Pt1000
Wetted Materials:
O-Ring: EPR
Insulator Material: PTFE
Electrodes: 316 SS or titanium
Sanitary Fitting: 316 SS or titanium
Maximum Pressure: 6.9 bar (100 psi)
Maximum Temperature: 120°C (248°F)
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 16ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 145ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
CE
Request an RoHS Status