text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

pH/ORP Sensors

$280.00

Item# ORE-2725

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $280.00
10-24 $266.00
25-49 $260.40
50-99 $249.20
100-199 $243.60
200+ $238.00

In stock

Lead Time ( If not in Stock): 5 weeks

pH/ORP Sensors ORE-2725 ORE-2725
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 126ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Large Auto-Sensing Backlit Display
  • “Dial-Style” Digital Bar Graph
  • Intuitive and “User-Friendly” Interface
  • Optional Field Upgradable Relays
  • Warning LED Indicator
  • Custom 13-Character Label Capabilities
  • Factory Reset Capability

Product info

Measurement Type
ORP
Range
±2000 mV
Wetted Materials
PPS, Glass, UHMW PE, FPM, Platinum
Process Connection Type
NPT Male
Process Connection Size
3/4"
Features
Flat surface ORP electrode, 10KΩ ID

Product Specs

The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature. The DPU91-BC transmitter has the added capability of supporting the batch module for batching control. The extra-large (3.90 x 3.90") autosensing backlit display can be viewed at 4 to 5 times the distance over traditional transmitters. The highly illuminated display and large characters reduce the risk of misreading or misinterpreting the displayed values. The display shows separate lines for units, main and secondary measurements as well as a “dial-style” digital bar graph. The DPU91 is offered in both panel or field-mount versions. Both configurations can run on 12 to 32 Vdc power (24 Vdc nominal)and have 4 to 20 mA outputs. Designed for complete flexibility, plug-in modules allow the unit to easily adapt to meet changing customer needs. Optional modules include relay, direct conductivity/ resistivity, batch and a PC communications configuration tool. The unit can be used with default values for quick and easy programming or can be customized with labeling, adjustable minimum and maximum dial settings, and unit and decimal measurement choices.

Specifications General
Input Channels: 1
Input Types: Digital serial ASCII, TTL level, 9600 bps
Frequency Range: 0.5 to 1500 Hz
Accuracy: 0.5% of reading (display)
Measurement Types: Flow, pH/ORP, conductivity/resistivity, salinity, pressure, temperature or batch
Enclosure and Display
Case Material: PBT
Window: Shatter-resistant glass
Keypad: 4 buttons, injection-molded silicone rubber seal
Display: Backlit, 7 and 14-segment
Update Rate: 1 second
LCD Contrast: 5 settings
Indicators: “Dial-style” digital bar graph, LEDs for open collector, relays and warning indicator
Enclosure: ¼ DIN, NEMA 4X/IP65
Mounting Panel: ¼ DIN, ribbed on four sides for panel mounting clip inside panel, silicon gasket (included)
Field Mounts: Specified to OMEGA™ field mount junction boxes
Weight: 0.63 kg (1.38 lb) DPU91-pH/ORP Series

Display Ranges
pH: 0.00 to 15.00
pH Temperature: -99 to 350°C (-146 to 662°F)
ORP: -1999 to 1999.9 mV
Temperature: -99 to 350°C (-146 to 662°F)

Environmental
Ambient Operating Temperature:
    Backlit LCD: -10 to 70°C (14 to 158°F)
    Storage Temperature: -15 to 70°C (5 to 158°F)
Relative Humidity: 0 to 100% condensing for field mount; 0 to 95% noncondensing for panel mount
Maximum Altitude: 4000 m (13,123')

Electrical Requirements
Power to Sensors:
    Voltage: 4.9 to 5.5 Vdc @ 25°C, regulated short circuit protected
    Terminal Blocks: Pluggable screw type 14 AWG maximum wire gauge
Input Power
DC: 10.8 to 35.2 Vdc, regulated
Current Output: 4 to 20 mA (10.8 to 35.2 VDC, 30 mA max)
DPU91 without Relay Module: 200 mA @ 10.8 to 35.2 Vdc
DPU91 with Relay Module: 300 mA @ 10.8 to 35.2 Vdc
Open Collector: 1
Overvoltage Protection: 48 V transient protection device current limiting for circuit protection and reverse-voltage protection

Relay Specifications (DPU91-R optional relay module)
Dry-Contact Relays: 2
Type: SPDT Form C
Maximum Current Rating: 5 A resistive 50 mA DC
Maximum Voltage Rating: 30 Vdc or 250 Vac
Hysteresis Adjustable: Absolute in engineering units (EUs)
Latch Reset: In test screen only
Delay: 9999.9 seconds (maximum)
Test Mode: Set on/off
Cycle Time: 99999 seconds (maximum)
Maximum Pulse Rate: 400 pulses/minute
Proportional Pulse: 400 pulses/minute
Volumetric Pulse Width: 0.1 to 3200 s
Pulse Width Modulation: 0.1 to 320 s

Input Types
Digital or AC Frequency: pH/ORP input via the digital output from the PHTX-2750 pH/ORP sensor electronics
Raw Conductivity/Resistivity: Input directly from compatible conductivity/ resistivity electrodes via direct conductivity/resistivity module or via CDTX-2850

Input Specifications
Digital Serial: ACSII, TTL level, 9600 bps
Frequency Input:
    Sensitivity: 80 mV @ 5 Hz, gradually increasing with frequency
    Span: 0.5 Hz to 1500 Hz @ TTL level input
Accuracy: ± 0.5% or reading maximum error @ 25°C (°77F)
Resolution: 1 µS
Repeatability: ±0.2% of reading

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 134ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
pH/ORP Sensors
$280.00
1 In Stock
pH/ORP Sensors
$265.00
4 In Stock
Pre-mixed pH Calibration Solutions
$12.50
72 In Stock
pH/ORP Sensors
$228.00
0 In Stock
Pre-mixed pH Calibration Solutions
$12.50
67 In Stock
Pre-mixed pH Calibration Solutions
$31.25
19 In Stock
Pre-mixed pH Calibration Solutions
$12.50
38 In Stock
Pre-mixed pH Calibration Solutions
$31.25
21 In Stock
Pre-mixed pH Calibration Solutions
$14.00
36 In Stock
Pre-mixed pH Calibration Solutions
$31.25
25 In Stock
Pre-mixed pH Calibration Solutions
$35.00
10 In Stock
Pre-mixed pH Calibration Solutions
$31.75
8 In Stock
  • CE Icon CE

en-US
en
Save Configuration