text.skipToContent text.skipToNavigation

Industrial Electrodes

$157.22

Item# PHE-5321-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $157.22
10-24 $149.36
25-49 $146.21
50-99 $139.93
100-199 $136.78
200+ $133.64

In stock

Lead Time ( If not in Stock): 5 weeks

Industrial Electrodes PHE-5321-10 PHE-5321-10
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 16 Month Shelf Life
  • Rebuildable Submersible Electrode Assemblies
  • Twist Lock Industrial Electrodes and Adaptors
  • Pipe Tees

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Temperature
Process Connection Type
Process Connection Size
Features


Product Specs

Twist Lock Industrial Electrodes and Adaptors Specially designed to withstand harsh industrial environments, the twist lock-style combination electrode features a non-fouling annular ceramic junction and an electrode housing of PVDF construction with 316SS locking pins. Dual "O" rings (1 EPR, 1 FKM) are supplied to prevent process contact with potting epoxy. A choice of PVC or PVDF adaptors is available with 3/4" or 1" NPT threading.

Rebuildable Submersible Electrode Assemblies OMEGA™ Submersible Electrode Assemblies are intended for use in industrial and process ORP/pH measurement applications. For versatility, modular construction allows quick removal of the sealed combination electrode and easy mounting onto 3/4" pipe. The CPVC or PVDF housings permit use in hostile environments. The electrodes utilize annular nonfouling reference junctions.

Electrodes
Model No. pH
Range
Temp
°C(°F)
R Megohms
at 25°C/77°F
Notes
PHE-5321-100 to 13-5 to 110 (23 to 230)50General purpose
PHE-5421-100 to 13-5 to 110 (23 to 230)50Double junction
PHE-5322-100 to140 to 110 (32 to 230)200High pH
ORE-5421-10ORP Platinum-5 to 110 (23 to 230)ORP general purpose Pt
ORE-5329-10ORP Gold-5 to 110 (23 to 230)ORP with cyanide present Av

Pipe Tees
Model No. Fitting Material Max. Temp.
PHEH-34TP3/4" MNPTCPVC66°C/151°F
PHEH-1TP1" MNPTCPVC66°C/151°F
PHEH-34TK3/4" MNPTPVDF110°C/230°F
PHEH-1TK1" MNPTPVDF110°C/230°F

Twist Lock Adaptors
Model No. Fitting Material Max. Temp.
PHEH-34AP3/4" MNPTCPVC66°C/151°F
PHEH-1AP1" MNPTCPVC66°C/151°F
PHEH-34AK3/4" MNPTPVDF110°C/230°F
PHEH-1AK1" MNPTPVDF110°C/230°F

Electrodes
Model No. Length
mm (in)
Dia
mm (in)
pH
Range
Temp
°C
R Megohms
at 25°C/77°F
Notes
PHE-6361-380 (3.13)12 (.47)0 to 13-5 to 10050General purpose
PHE-6362-380 (3.13)12 (.47)0 to 140 to 110200High pH
PHE-6461-380 (3.13)12 (.47)0 to13-5 to 10050Double junction
PHE-6462-380 (3.13)12 (.47)0 to 140 to 110200Double junction high pH
ORE-6361-380 (3.13)12 (.47)ORP Pt-5 to 110ORP general purpose Pt
ORE-6461-380 (3.13)12 (.47)ORP Pt-5 to 110ORP double junction Pt
ORE-6469-380 (3.13)12 (.47)ORP Gold-5 to 110ORP dbl. junc. for appl.
w/cyanide (Au)
*Specify type of temperature sensor. See To Order guide below. Order electrode and housing separately.

Submersion Assemblies
Model No. Length Dia. Material Temp °C
PHEH-63P-33'3/4"CPVC-5 to 80
PHEH-63K-33'3/4"PVDF-5 to 110

Replacement Electrode Holders
Model No. Material Temp °C
PHEH-64PCPVC-5 to 80
PHEH-64KPVDF-5 to 110


Please download PDF file for full product specifications and a complete list of available models.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Twist Lock Adaptors
$92.79
0 In Stock
Twist Lock Adaptors
$72.51
0 In Stock
Twist Lock Adaptors
$83.15
0 In Stock
Pipe Tees
$108.00
0 In Stock
Replaceable Electrode Holder
$123.71
0 In Stock
Replaceable Electrode Holder
$114.59
0 In Stock
Accessories
pH 10 buffer solution, 475 mL
$12.68
44 In Stock
pH 10 buffer solution, 4L (1 gal)
$31.69
26 In Stock
pH 4 buffer solution, 4L (1 gal)
$31.69
31 In Stock
PH 4 buffer solution 500 ml (1 pt)
$12.68
43 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$12.68
48 In Stock
De-ionized water, 500 ml (1 pt)
$14.20
23 In Stock
pH buffer solution, 4L (1 gal)
$31.69
19 In Stock
De-ionized water 4L (1 gal)
$35.49
14 In Stock
20 single use foil packets of de-ionized water
$32.20
8 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$32.20
22 In Stock

en-US
en
Save Configuration