text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

ALpHA® Series Rugged Gel-Filled Electrodes

$104.45

Item# ORE-1311

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $104.45
10-24 $99.23
25-49 $97.14
50-99 $92.96
100-199 $90.87
200+ $88.78

In stock

Lead Time ( If not in Stock): 5 weeks

ALpHA® Series Rugged Gel-Filled Electrodes ORE-1311 ORE-1311
ALpHA Series Rugged Gel-Filled Electrodes is rated 4.5 out of 5 by 2.
  • y_2020, m_4, d_7, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_ORE-1311, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • 16 Month Shelf Life
  • Wide Variety Available
  • Electrodes to Meet Many Application Needs
  • Low Cost High Value

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Temperature
Process Connection Type
Features

Product Specs

Model No.
BNC
Model No.
U.S. Std.
Application Insertion Lgth
mm (in)
Diameter
mm (in)
pH
Range
Temp.
°C (°F)
PHE-1311PHE-1311-UGeneral purpose150 (6)12 (.47)0-140-100 (32-212)
PHE-1411PHE-1411-UGeneral purpose for samples
requiring double junction
150 (6)12 (.47)0-140-100 (32-212)
PHE-1332PHE-1332-UTest tubes150 (6)6 (.24)0-140-100 (32-212)
PHE-1432PHE-1432-UTest tubes for samples requiring
double junction
150 (6)6 (.24)0-140-100 (32-212)
PHE-1335PHE-1335-UExtra long test tubes
(detachable style shown)
300 (12)6 (.24)0-130-100 (32-212)
PHE-1471PHE-1471-UMeasurement of flat surfaces for
samples requiring double junction
150 (6)12 (.47)0-140-100 (32-212)
PHE-2385PHE-2385-URugged puncture tip for meats,
cheeses, fruits, leather
55 (2.2)8 (.31)0-130-100 (32-212)
PHE-1317PHE-1317-UEconomical with removable guard
and PTFE junction
110 (4.3)12 (.47)0-130-100 (32-212)
PHE-1417PHE-1417-UEconomical with double PTFE junction110 (4.3)12 (.47)0-120-80 (32-176)
PHE-1304PHE-1304-UEconomy90 (3.5)12.5 (.49)0-120-80 (32-176)
ORE-1311ORE-1311-UGeneral purpose ORP150 (6)12 (.47)±2000 mV0-100 (32-212)
ORE-1411ORE-1411-UDouble junction ORP for interfering
ions such as zinc, copper or sulfide
150 (6)12 (.47)±2000 mV0-100 (32-212)


Please download PDF file for full specifications and a complete list of available models.

Rated 4 out of 5 by from Helps our winemaking Just bought our third one. The previous one lasted 6 years. It only gets used for a couple of months each year. We have found it needs to be stored in a temperature controlled environment, or it will have a short life. Good results for the price.
Date published: 2018-10-05
Rated 5 out of 5 by from Great Price Great probe for the cost. I have been using these for several years now and they work & hold up well.
Date published: 2017-07-12
  • y_2020, m_4, d_7, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_ORE-1311, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
±3 Vdc power supply to operate preamplified electrodes, input 115 Vac
$54.76
0 In Stock
Spare battery pack for -EB option
$22.31
0 In Stock
10.00 pH buffer solution 500 mL (1 pint) bottle
$12.68
57 In Stock
PH 10 buffer solution 4L (1 gal)
$31.69
27 In Stock
pH 4 buffer solution, 4L (1 gal)
$31.69
21 In Stock
PH 4 buffer solution 500 ml (1 pt)
$12.68
43 In Stock
7.00 pH buffer solution 475 ml bottle
$12.68
50 In Stock
pH 7 buffer soluton, 4L (1 gal)
$31.69
20 In Stock
De-ionized water, 500 ml (1 pt)
$14.20
25 In Stock
De-ionized water 4L (1 gal)
$35.49
11 In Stock
5 each single use foil packets of PH-4, PH-7, PH-10, and de-ionized water
$32.20
22 In Stock
20 foil packets of de-ionized water
$32.20
8 In Stock

en-US
en
Save Configuration