text.skipToContent text.skipToNavigation

High Accuracy Alpha pH Electrodes

$252.49

Item# PHE-4830

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $252.49
10-24 $239.87
25-49 $234.82
50-99 $224.72
100-199 $219.67
200+ $214.62

In stock

Lead Time ( If not in Stock): 5 weeks

High Accuracy Alpha pH Electrodes PHE-4830 PHE-4830
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 16 Month Shelf Life
  • Fast Response
  • Accurate Performance
  • Stable Readings
  • Covers Entire 0-14 pH Range
  • Suitable for Temperature from 0 to 100°C
  • Rapid Renew Junctions Models Available
  • BNC Connector

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Features


Product Specs

OMEGA Engineering is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperature shifts. The double junction construction prevents silver ions from contacting the sample, eliminating reactions with heavy metals, sulfides, and proteins. ALpHA Series electrodes are available in a variety of styles to suit a wide range of applications.

The low maintenance sealed designs are economical and easy to use. Their porous polyethylene junction resists clogging and provides good chemical compatibility with many solutions. The refillable ALpHA® Series electrodes have a unique spring-loaded knob that opens the sleeve junction to provide fresh reference fluid. The refillable style also has a twist-seal refill hole that opens by simply turning the collar, making the refilling process less awkward. ALpHA® Series pH electrodes are available in epoxy body and glass body styles. The epoxy model is used for applications that require a more rugged electrode the glass style offers a better range of chemical compatibility. All ALpHA® Series electrodes can measure the full 0-14 pH scale (0-12 pH without sodium ion error) and can withstand temperatures from 0 to 100°C (32 to 212°F).

Application Suggestions
PHE-4810 Sealed with an epoxy body and removable bulb guard. Suitable for general laboratory applications that require a double junction style.
PHE-4815 Sealed with a glass body. Suggested for applications similar to the PHE-4810, but with broader chemical compatibility.
PHE-4821 Refillable electrode with epoxy body and removable bulb guard. Suitable for samples that can cause junction fouling. Also features Rapid Renewal Junction.
PHE-4830 Sealed, with a flat measuring surface. Suitable for measuring semi-solids, slurries, and viscous materials.
PHE-4841 Refillable with a glass body. Suggested for similar applications suited to the PHE-4821, but provides better chemical compatibility. Rapid Renewal Junction feature.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
PH 10 buffer solution 4L (1 gal)
$31.69
15 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$12.68
25 In Stock
pH 10 buffer solution, 500 ml (1 pt)
$12.68
26 In Stock
pH buffer solution, 4L (1 gal)
$31.69
12 In Stock
pH 7 buffer solution, 4L (1 gal)
$31.69
10 In Stock
De-ionized water, 500 ml (1 pt)
$14.20
23 In Stock
De-ionized water 4L (1 gal)
$35.49
14 In Stock
5 each single use foil packets of pH-4, pH- 7, pH-10 and de-ionized water
$32.20
22 In Stock
20 single use foil packets of de-ionized water
$32.20
8 In Stock
pH Accessories
pH 7 buffer solution 500 ml (1 pt)
$12.68
31 In Stock

en-US
en
Save Configuration