text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Triple Junction pH Electrode

$315.46

Item# PHE-5433-10-PT100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $315.46
10-24 $299.69
25-49 $293.38
50-99 $280.76
100-199 $274.45
200+ $268.14

In stock

Lead Time ( If not in Stock): 8 weeks

Triple Junction pH Electrode PHE-5433-10-PT100 PHE-5433-10-PT100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 16 Month Shelf Life
  • Chemical Resistant Body
  • Extended pH Measurement
  • Steam Sterilization
  • Triple Junction

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Features

Product Specs

The PHE-5433-10 electrode is housed in a robust, chemically resistant PPS body. This electrode has a triple junction reference cell of varying electrolytes and configurations providing an unpenetrable barrier to protect the reference half-cell. This design permits extended periods of pH measurements while used in the presence of sulphides or other silver complexing ions.

Specifications
pH Range:0 to 14 pH
Temperature Range: -5 to 135°C (23 to 275°F) (standard version)
Pressure:500 psig @ 25°C
Accuracy:±0.1% over full range
Reference Cell: Triple Junction, KCl/AgCl, 3M KCI
Reference Junction:Porous PTFE
Wetted Materials: PPS, PTFE , Glass
Drift:Less than 2 mV per week

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
25MM Port Gland 316 SS Fitting
$339.69
0 In Stock
3/4 MNPT, 316 SS fitting
$145.01
0 In Stock
1 MNPT, 316 SS fitting
$165.29
0 In Stock
Accessories
1/2 MNPT Installation Fitting
$145.01
0 In Stock
pH 10 buffer solution 4L (1 gal)
$31.69
28 In Stock
10.01 pH buffer solution 475 ml bottle
$12.68
42 In Stock
PH 4 buffer solution 500 ml (1 pt)
$12.68
45 In Stock
pH 4 buffer solutions, 4L (1 gal)
$31.69
35 In Stock
Calibration buffer solution pH 7
$12.68
54 In Stock
pH 7 buffer solution, 4L (1 gal)
$31.69
28 In Stock
De-ionized water 4L (1 gal)
$35.49
13 In Stock
De-ionized water, 500 ml (1 pt)
$14.20
25 In Stock
20 single use foil packets of de-ionized water
$32.20
8 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$32.20
22 In Stock

en-US
en
Save Configuration