Added to Your Shopping Cart
The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.
Added to Your Shopping Cart
The LC703 series are extremely compact to fit in the smallest of spaces. They have ±0.15% or better linearity and a 2 mv/V output in capacities from 10 lbf to 1,000 lbf.
Added to Your Shopping Cart
The LC8100 series are ideal for measuring clamping forces and bolt loading forces. They have ±1.0% linearity and a 2 mv/V output in capacities from 100 to 750,000 lbf.
Added to Your Shopping Cart
The LCGB series have 3 through holes around the perimeter for easy mounting, ±0.25% linearity and 2mv/V output in capacities from 50 lbf to 50,000 lbf.
Added to Your Shopping Cart
The LCMKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 10 N to 5,000 N.
Added to Your Shopping Cart
The LC401 series are ideal for industrial weighing applications. They have ±0.13% or better linearity and 3mv/V output in capacities from 50 lbf to 400,000 lbf.
Added to Your Shopping Cart
The CC1 family of stainless steel, ATEX certified, load cells are primarily designed for use as polished rod (pump off control) sensors in oil and gas pumping applications.
Added to Your Shopping Cart
The LCM305 metric series have a ±0.15% linearity and 2mv/V output in capacities from 100 N to 50,000 N. Ideal for prototype structures and industrial weighing.
Added to Your Shopping Cart
The LC304 series are compact with ±0.5% linearity and 2mv/V output in capacities from 100 lbf to 10,000 lbf. They are ideal for robotic and test bench applications.
Added to Your Shopping Cart
The LC302 series are compact with ±0.5% linearity and 1mv/V output in capacities from 25 lbf to 1,000 lbf. They are ideal for robotic and test bench applications.
Added to Your Shopping Cart
The LC307 series have a ±0.75% linearity and 1.5mv/V output in capacities from 250 lbf to 100,000 lbf. They are designed to be mounted on smooth, flat surfaces.
Added to Your Shopping Cart
The LC402 series are ideal for industrial weighing applications. They have ±0.1% linearity and a 3mv/V output in capacities from 100 lbf to 750,000 lbf.
Added to Your Shopping Cart
The LC8250 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 1,000 to 100,000 lbf.
Added to Your Shopping Cart
The LC8300 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 1,000 to 100,000 lbf.
Added to Your Shopping Cart
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Added to Your Shopping Cart
The LC8150 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 5 to 500 lbf.
Added to Your Shopping Cart
The LC8400 series have an extra large ID, ideal for measuring loading forces on large bolts or other suspended loads. Available in capacities from 1,000 to 200,000 lbf.
Added to Your Shopping Cart
The LC8200 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 5 to 10,000 lbf.
Added to Your Shopping Cart
The LCMHD metric series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 2.5 kgf to 7,500 kgf.
Added to Your Shopping Cart
The LCGD series are compact and high accuracy with ±0.25% linearity and 2mv/V output in capacities from 25 lbf to 50,000 lbf. NIST calibration is included.