Call us at 1-888-826-6342
The PX920 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
View SpecsThe PX2310 series is suitable for energy management, process control, liquid level systems, etc. with 4 selectable outputs for ranges from 0-50 to 0-200 psi.
View SpecsThe ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver
View SpecsiServer MicroServer™ Barometric Pressure, Temperature, and Humidity Transmitters
View SpecsThe HX80 Series are precision transmitters that measure temperature, humidity, dew point, barometric, or atmospheric pressure and are available in wall, duct, or remote mount sensors
View SpecsMeasures indoor air temperature using a variety of sensing options, available with and without transmitters and in a variety of accuracies.
View SpecsThe HX200 Series can be configured as either a dew point or relative humidity transmitter. Perfect for compressed air and dryer applications. Selectable 4-20mA or RS232 output.
View SpecsThe microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The dual LCD displays two of four measured parameters simultaneously.
View SpecsThe DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature.
View SpecsDOTX45 Series is a loop-powered transmitter and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surges.
View SpecsAll CDTX-2850 units are NEMA 4X (IP65) rated and allow connections of up to 1000 ft. The two-wire 4 to 20 mA output has eight 4 to 20 mA ranges for each electrode.
View SpecsThe RHCM-40 Series dew point transmitter is an optical chilled mirror high performance hygrometer designed to continuously measure the moisture content in gases.
View SpecsThe TXCO-50 carbon monoxide transmitter provides a 4 to 20 mA signal it indicate CO levels from 0 to 50 ppm.
View SpecsThe LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software
View SpecsFV101 Series vortex shedding flowmeters are ideal for cooling loop water/coolant solutions and have the option for an integrated temperature transmitter
View SpecsThe LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.
View SpecsThe LVU800 Series 2-wire ultrasonic transmitter provides non-contact level measurement up to 32' and is ideally suited for challenging ultrapure, corrosive, or waste liquids.
View SpecsThe LVU2700 ultrasonic level transmitter provides continuous level measurement up to 32.8' with a 4 to 20 mA output and is configured via free software and a USB adaptor.
View SpecsLVR500 level transmitters provide continuous level measurement with a 4 to 20 mA signal output
View SpecsD1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.
View Specs