Call us at 1-888-826-6342
Call us at 1-888-826-6342.
The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.
View SpecsThe DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers
View SpecsCCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
View SpecsThe DRST-FR converts frequency/pulse inputs to a 4-20mA or 0-10V DC output. PNP/NPN output, relay output. Universal power supply. Configurable with TXUN-KIT device.
View SpecsThe DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.
View SpecsThe DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.
View SpecsThe DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
View SpecsThe DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
View SpecsThe DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
View SpecsThe DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
View SpecsThe DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
View SpecsThe LDX-D is a DIN rail mount AC LVDT transducer that operates on 10-30Vdc power with selectable process outputs. Adjustable signal polarity, span, and offset.
View SpecsThe IN-USBH conditioner adds digital USB output to mV/V pressure or load transducers. Free PC software for use as virtual meter, chart recorder, and datalogger.
View SpecsOM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
View SpecsThe OM5 Series are modular conditioners that allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Frequency, Potentiometer, Strain gage
View SpecsThe LDX-2 is a LVDT signal conditioner is input loop powered with wide input range of 30-530 mV/V and process output. IP65 sealed, high accuracy (0.02%)
View SpecsThe SMSC-TC is a thermocouple input socket mount conditioner that takes TC input to DC output. Field configurable TC types, eliminates ground loops, TC burnout detection.
View SpecsThe DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer.
View SpecsThe DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer. 2 relay outputs
View SpecsThe HX400 Series Conditioners have a remote probe to measure temperature and relative humidity and output single or dual channel 4-20mA outputs. Models with LCD, SSR output.
View Specs