Added to Your Shopping Cart
The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms.
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
OM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.
Added to Your Shopping Cart
OM-90 Series data loggers offer accurate and repeatable logging for temperature and relative humidity. Ideal for transportation applications to document environmental limits.
Added to Your Shopping Cart
The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N
Added to Your Shopping Cart
OM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.
Added to Your Shopping Cart
OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.
Added to Your Shopping Cart
The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.
Added to Your Shopping Cart
The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.
Added to Your Shopping Cart
The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.
Added to Your Shopping Cart
OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
Added to Your Shopping Cart
The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display
Added to Your Shopping Cart
The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.
Added to Your Shopping Cart
The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body that accommodates two flexible or bendable probes.