text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Temperature Data Logger

Multi-channel Oven Temperature Data Logger

The OM-CP-XTHERMOVAULT Series is a multi channel temperature datalogger that can withstand high temperatures up to 662 °F for 25 minutes when properly sealed.

View Specs
Precision RTD Temperature Data Logger with Display

The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.

View Specs
HOBO MX Bluetooth Low Energy PH and Temperature Data Logger

The HOBO MX2501 PH and Temperature data logger is designed with Bluetooth connectivity for easy long-term monitoring of PH in estuaries, lakes, streams, rivers, and oceans.

View Specs
Splash Proof Wireless Temperature Data Logger for the Food Processing Industry

Splash Proof Wireless Temperature Data Logger for the Food Processing Industry

View Specs
Water Level and Temperature Data Logger

The OM-CP-LEVEL101 is a battery powered, stand-alone, compact, submersible water level and temperature data logger that records 16,383 measurements per channel.

View Specs
Compact USB Temperature and Relative Humidity Data Logger

The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.

View Specs
Intrinsically Safe Temperature and Humidity Data Logger

Temperature and Humidity data logger carries FM approvals and records up to 32.8K readings. Features a rugged compact design for hostile environments or hard to reach places.

View Specs
Portable Temperature and Humidity Data Logger with LCD Display

The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.

View Specs
Temperature, Humidity and Dew Point Data Logger with LCD Display

OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.

View Specs
Ambient Temperature and Thermocouple Data Logger, NOMAD Family

The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N

View Specs
Wireless Temperature and Humidity Data Logger with Display

OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.

View Specs
Pen Size Temperature and Humidity USB Data Logger with Display

OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.

View Specs
HOBO MX Bluetooth Low Energy Temperature Wireless Data Logger

HOBO MX100 is a low-cost, splash-proof temperature Bluetooth data logger with a configurable alarm that is ideal for a wide range of indoor monitoring applications.

View Specs
Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

View Specs

Searching for your items
en-US
en
Save Configuration