Added to Your Shopping Cart
The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms.
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.
Added to Your Shopping Cart
OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
OM-90 Series data loggers offer accurate and repeatable logging for temperature and relative humidity. Ideal for transportation applications to document environmental limits.
Added to Your Shopping Cart
2 channel handheld K and J type thermocouple thermometer with wireless or USB datalogging connections. 0.1 resolution, 1 second sample rate and dual reading display.
Added to Your Shopping Cart
The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display
Added to Your Shopping Cart
The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.
Added to Your Shopping Cart
OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
Added to Your Shopping Cart
OM-CP-HITEMP140 A rugged, high precision, temperature data logger for harsh environments. This submersible stainless steel device withstands temperatures to 140°C at ±0.1°C
Added to Your Shopping Cart
OM-EL-USB-TC data logger measures and stores 32,510 temperature readings from either a Type J, K or T thermocouple featuring a miniature female thermocouple receptacle.
Added to Your Shopping Cart
The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.
Added to Your Shopping Cart
Omega's OM-20A-TC thermocouple Data logger with LCD Display measures and stores readings from Type K, Type J, Type S, or Type T&R thermocouple. Miniature female TC receptacle
Added to Your Shopping Cart
High accuracy, 0.05% of reading, wireless and USB K, J, T, E, R, S, N thermocouple types thermometer and datalogger. Datalogging capacity of up to 16,000 records.
Added to Your Shopping Cart
OM-EL-USB-2-LCD - Standalone logger with LCD Display that measures and stores temperature and relative humidity readings from -35 to 80°C (-31 to 176°F) and 0 to 100% RH.
Added to Your Shopping Cart
Temperature data logger with FM approvals records up to 65.5K readings and features a rugged 316 SS design and compact size for hostile environments or remote locations.
Added to Your Shopping Cart
NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.